NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 140

TECHNICAL SPECIFICATIONS
PNEUMATIC DATA
Construction
poppet type
Valve group
pilot-operated check and blocking valves
Materials
OT58 - Nickel-plated brass body Buna-N seals, PTFE Teflon
®
Thread Seal
Mounting
by male thread
Ports
G1/8 - G1/4 - G3/8
Position
in any position
Operating temperature
from 0 to 80°C (with dry air -20°C) [32°F - 175°F, dry air necessary down to -4° F]
Lubrication
not required, if necessary use oil compatible with Buna-N (3° — 10° E)
Operating pressure
VBU: 0.3 — 10 bar (4.35 — 145 psi), VBO: 0 — 10 bar (0 - 145 psi)
Nominal pressure
6
bar (87 psi)
Nominal flow
see graph
Nominal diam.
1/8”
ø5.5 mm (.217“) — 1/4” ø8 mm (.315“) — 3/8” ø11 mm (.433“)
Fluid
filtered air, without lubricant*
Unidirectional (Pilot-operated check) and bidirectional (blocking valve)
G1/8, G1/4, G3/8
Nominal diameters 5.5 - 8 - 11 mm
These valves have been designed in order to
enable mounting directly on cylinders.
The inner design of the blocking valves Series
VBO and VBU allows a very high flow rate and
reliable operation.
Pilot-Operated Check/Blocking Valves
Series VBO - VBU - BSP/METRIC
*
in the event that lubricated air is used, it is recommended to use oil ISO VG32. Once applied, the lubrication should never be interrupted.
B S P / M E T R I C
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
136
F l o w c o n t r o l v a l v e s
4
p i l o t - op e r a t e d ch e c k/b l oc k i ng v a l v e s
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,130,131,132,133,134,135,136,137,138,139 141,142,143,144,145,146,147,148,149,150,...208
Powered by: Camozzi Pneumatics Inc.