NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 180

TECHNICAL SPECIFICATIONS - INCH
TECHNICAL SPECIFICATIONS - METRIC
Material
Polyurethane (Ether Based), PUR 95A
Vacuum rating
to 28” Hg
Operating pressure
From 0 - 230 psi (See Working Pressure Table)
Bursting pressure
690
psi
Hardness
95
Shore A
Tube diameter
1/8”, 5/32”, 1/4”, 5/16”, 3/8”, 1/2”
Fluid
Compressed air [for other types of fluid please contact our engineers]
Operating temperature
-40
°F - 165°F
Material
Polyurethane (Ether Based), PUR 95A
Vacuum rating
to 28” Hg
Operating pressure
From 0 - 180 psi (See Working Pressure Table)
Bursting pressure
540
psi
Hardness
95
Shore A
Tube diameter
4, 6, 8, 10, 12
mm
Fluid
Compressed air [for other types of fluid please contact our engineers]
Operating temperature
-40
°F - 165°F
Tubing and Accessories
Polyurethane Tubing (Inch and Metric O.D.)
Tube Diameter OD 1/8”, 5/32”, 1/4”, 5/16”, 3/8”, 1/2”
Reel Length 100 feet
Metric Tube Diameter OD 4, 6, 8, 10, 12 mm
Reel Length 100 feet
Meets UL-94 HB testing requirements.
Complies with NSF61 standard.
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
177
t u b i n g
&
a c c e s s o r i e s
5
po l yur e t h an e t ub i ng
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,170,171,172,173,174,175,176,177,178,179 181,182,183,184,185,186,187,188,189,190,...208
Powered by: Camozzi Pneumatics Inc.