NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 183

Tubing Chemical Resistance Data
P P P
U
V
SOLVENT/CHEMICAL
N R E C
Acetic Acid
-
4 1 4
Acelic Acid 30%
-
4 1 4
Acetone
-
4 2 4
Acetylene
-
4 1 1
Alkazene
-
4 -
-
Aluminum Chloride (aq)
-
3 2 1
Aluminum Nitrate (aq)
-
3 -
-
Ammonia Anhydrous
-
4 2 1
Ammonia Gas (cold)
-
3 -
-
Ammonia Gas (hot)
-
4 -
-
Ammonium Chloride (aq)
-
1 1 1
Ammonium Sulfate (aq)
-
1 1 1
Amyl Alcohol
-
4 2 1
Amyl Naphthalene
-
4 -
-
Animal Fats
-
1 -
-
Aqua Regia
-
4 2 3
Arsenic Acid
-
3 2 1
Asphalt
-
2 1 1
ASTM Fuel A
-
2 -
-
ASTM Fuel B
-
3 -
-
ASTM Fuel C
-
3 1 1
Barium Chloride (aq)
-
1 1 1
Beer
1 2 1 1
Beet Sugar Liquors
-
4 1 1
Benzene
1 3 3 3
Benzine
-
2 -
-
Blast Furnace Gas
-
4 -
-
Bleach Solutions
-
4 -
1
Borax
-
1 1 2
Boric Acid
-
1 1 1
Brake Fluid
-
4 -
-
Brine
-
2 4 3
Bromine Water
4 4 -
-
Bunker Oil
-
2 -
-
Butane
1 1 3 3
P P P
U
V
SOLVENT/CHEMICAL
N R E C
Butter
-
1 -
-
Butyl Alcohol
3 4 1 2
Butylene
-
4 1 1
Calcium Chloride (aq)
1 1 2 1
Calcium Hydroxide (aq)
-
1 2 1
Calcium Nitrate (aq)
1 1 -
-
Calcium Sulfide (aq
-
1 -
-
Cane Sugar Liquors
-
4 -
1
Carbolic Acid
-
3 2 3
Carbon Dioxide
-
1 3 1
Carbonic Monoxide
-
1 2 1
Carbon Tetrahchloride
3 4 2 2
Castor Oil
-
1 -
1
Chlorine (dry)
4 4 2 1
Chlorine (wet)
4 4 -
-
Chloroform
3 4 3 4
Chlorox
-
4 -
-
Chromic Acid
4 4 1 1
Citric Acid
1 1 1 2
Coal Tar
-
3 -
-
Coconut Oil
-
2 -
1
Cod Liver Oil
-
1 -
1
Coke Oven Gas
-
4 -
-
Copper Chloride (aq)
-
1 2 1
Copper Cyanide (aq)
-
1 2 1
Corn Oil
-
1 3 2
Cotton Seed Oil
-
1 2 2
Creosol
4 4 3 4
Cyclohexane
1 1 2 4
Denatured Alcohol
-
4 -
-
Detergent Solution
-
4 1 1
Diesel Oil
-
3 3 1
Dioxane
-
4 -
-
Dowtherm Oil
-
3 -
-
Dry Cleaning Fluids
-
4 -
-
Ethane
-
3 -
4
Ethyl Acrylate
-
4 -
-
Ethyl Alcohol
3 4 -
-
Ethyl Benzine
-
4 -
-
Ethyl Cellulose
-
2 -
-
Ethyl Chloride
-
2 -
-
Ethyl Ether
-
3 -
-
Ethyl Chloride
-
4 3 4
Ethyl Glycol
2 4 1 1
Ethylene Oxide
1 4 3 3
Ethylene Trichloride
-
4 -
-
Ferric Chloride (aq)
-
1 1 1
Ferric Nitrate (aq)
-
1 2 1
Ferric Sulfate (aq)
-
1 1 1
Flourine (liquid)
4 4 3 4
Formaldehyde (RT)
-
4 3 1
Formic Acid
3 3 2 1
Freon 11
-
4 3 1
Freon 12
1 1 3 1
Freon 22
1 4 -
2
Fuel Oil
-
2 3 1
Furlural Glucose
-
4 1 1
Glue
-
1 1 3
Glycerin
1 1 1 1
Glycols
1 4 -
-
P P P
U
V
SOLVENT/CHEMICAL
N R E C
Green Sulfate Liquor
-
1 -
-
Hexane
-
2 3 2
Hydraulic Oil
-
1 1 1
Hydrochloric Acid (cold) 37% -
4 2 2
Hydrochloric Acid (hot) 37% -
4 -
-
Hydrochloric Acid (cold)
-
3 -
-
Hydrochloric Acid (hot)
-
4 -
-
Hydrogen Gas
1 1 1 1
Isobutyl Alcohol
-
4 -
-
Isooctane
-
2 -
-
Isopropyl Acetate
-
4 2 4
Isopropyl Alcohol
1 3 -
-
Isopropyl Ether
-
2 1 2
Kerosene
1 1 3 4
Lacquers
-
4 2 3
Lacquer Solvents
-
4 2 3
Lard
-
1 2 1
Lavender Oil
-
4 -
-
Lead Acetate (aq)
-
4 1 1
Linseed Oil
1 2 3 1
Liquefied Petroleum Gas
-
-
-
Lubricating Oils
-
2 4 2
Lye
-
4 -
-
Magnesium Chloride (aq)
1 1 1 1
Magnesium Hydroxide (aq)
-
4 1 1
Mercury
1 1 1 2
Methane
1 3 -
-
Methyl Acetate
1 4 2 4
Methyl Acrylate
-
4 -
-
Methyl Alcohol
1 4 1 1
Methyl Butyl Ketone
-
4 -
1
Methyl Chloride
3 4 3 4
Methylene Chloride
-
4 3 4
Methyl Ethyl Ketone
1 4 2 4
Methyl Isobutyl Ketone
1 4 -
-
Milk
1 4 1 1
Mineral Oil
1 1 2 1
Naphtha
1 2 1 3
Naphthalene
1 2 1 4
Natural Gas
-
2 -
-
Nitric Acid (concentrate)
4 4 3 4
Nitric Acid (dilute)
4 3 -
4
Nitreothane
-
4 -
-
Nitrogen
-
1 -
-
N-Oclane
-
4 -
-
Oleic Acid
1 2 3 3
Oleum Spirits
-
3 4 4
Olive Oil
-
1 1 3
Oxygen (cold)
1 1 -
-
Oxygen (200°-400°F)
-
4 -
-
Paint Thinner, “Duco”
-
4 -
-
Perchloric Acid
-
4 -
-
Perchloroehylene
3 4 4 3
Petroleum (Below 250°F)
-
2 -
-
Petroleum (Above 250°F)
4 4 -
-
Phenol
4 3 2 3
Phenyl Ethyl Ether
-
4 -
-
Phosphoric Acid 45%
2 1 2 2
Pickling Solution
-
4 -
-
Ploric Acid
3 2 -
4
P P P
U / V
SOLVENT/CHEMICAL
N R E C
Potassium Acetate (aq)
-
4 -
-
Potassium Chloride (aq)
-
1 1 1
Potassium Cyanide (aq)
-
1 1 1
Potassium Hydroxide (aq)
3 4 1 1
Producer Gas
-
1 1 1
Propane
1 3 3 1
Propyl Alcohol
-
4 -
-
Propylene
-
4 -
-
Propylene Oxide
-
4 -
-
Pydraul, 10E, 29 ELT”
-
4 -
-
Pydraul, 30E, 50E,65E”
-
4 -
-
Pydraul, 115E”
-
4 -
-
Pydraul, 23DE,312C, 540C” -
4 -
-
Rapseed Oil
-
2 -
-
Red Oil (MIL-H-5808)
-
1 -
-
RJ-1 (MIL-F-23338 0)
-
1 -
-
RP-1 (MIL-F-25578 C)
-
1 -
-
Salt Water
1 2 1 1
Sewage
-
4 -
-
Silicate Esters
-
1 -
-
Silicone Oils
-
1 1 1
Silver Nitrate
-
1 2 1
Skydrol 500
-
4 -
-
Skydrol 700
-
4 -
-
Soap Solutions
1 3 3 1
Sodium Chloride (aq)
1 1 1 1
Sodium Hydroxide (aq)
2 4 2 1
Sodium Peroxide (aq)
-
4 1 2
Sodium Phosphate (aq)
-
1 -
-
Sodium Sulfate (aq)
-
1 1 1
Soy Bean Oil
-
2 1 1
Steam (Below 300ûF)
4 4 -
-
Steam (Above 300ûF)
4 4 -
-
Sloddard Solvent
-
1 3 3
Styrene
-
3 -
4
Sucrose Solution
-
4 -
-
Sulfuric Acid (concentrate)
-
4 3 4
Sulfuric Acid (dilute)
-
3 1 1
Sulfuric Acid (20% oleum)
-
4 -
-
Sulfurous Acid
-
3 2 1
Tannic Acid
-
1 2 1
Tetrochloroethylene
-
4 2 4
Toluene
1 4 3 4
Transformer Oil
-
1 -
-
Transmission Fluid Type A
-
1 -
-
Trichloroethane
3 4 -
3
Trichloroethylene
3 4 3 4
Turbine Oil
-
1 3 1
Turpentine
1 4 3 2
Varnish
-
3 3 4
Vinegar
1 4 2 1
Vinyl Chloride
-
4 -
-
Water
1 1 1 1
Whiskey, Wines”
1 2 3 1
White Oil
-
1 -
-
Wood Oil
-
3 -
-
Xylene
2 4 3 4
Zinc Acetate (aq)
-
4 -
-
Zinc Chloride (aq)
1 1 1 1
The following ratings are very general guide-
lines, designed ONLY to be used as an initial
screening tool. Bear in mind that dynamic
vs. static application, temperature, chemical
mixtures, and the specific tubing compound
selected can significantly affect or change
these ratings either positively or negatively.
Careful testing under actual conditions is
essential. Accuracy for these ratings is not
given or implied.
N = Nylon
PUR = Polyurethane
PE = Polyethylene
PVC = Polyvinylchloride (vinyl)
RATINGS:
SOLVENT/CHEMICAL
1
= little or no effect
2
= minor effect
3
= moderate effect
4
= severe effect
-
= no tested data available
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
180
t u b i n g & a c c e s s o r i e s
5
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,173,174,175,176,177,178,179,180,181,182 184,185,186,187,188,189,190,191,192,193,...208
Powered by: Camozzi Pneumatics Inc.