NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 87

Fittings Mod. 2530...
Fittings Mod. 2541..
Fittings Mod. S2530...
Fittings Mod. 2531...
Fittings Mod. 2543...
Fittings Mod. 2525...
DIMENSIONS
Mod.
A
B H L
SW SW1
2541 1/8-1/8
1/8 1/8 5.5 26.5 14
12
2541 1/4-1/4
1/4 1/4 7 32.5 17
14
2541 3/8-3/8
3/8 3/8 8 34.5 22
19
DIMENSIONS
Mod.
A
B H L
SW
2531 1/8-
M5
G1/8 M5 6 10.5 13
2531 1/4-1/8
G1/4 G1/8 8 13
17
2531 3/8-1/8
G3/8 G1/8 9 14
19
2531 1/2-1/8
G1/2 G1/8 10 15.5 24
2531 3/8-1/4
G3/8 G1/4 9 14
19
2531 1/2-1/4
G1/2 G1/4 10 15.5 24
2531 1/2-3/8
G1/2 G3/8 10 15.5 24
DIMENSIONS
Mod.
B
L
SW
2543
M5
M5
11
8
2543 1/8
G1/8 15
13
2543 1/4
G1/4 22
17
2543 3/8
G3/8 23
20
2543 1/2
G1/2 28
24
DIMENSIONS
Mod.
A
B
H
L
SW
2530 1/4-1/8
R1/4 G1/8 11
16
14
2530 3/8-1/8
R3/8 G1/8 11.5 16.5
17
2530 1/2-1/8
R1/2 G1/8 14
19.5
22
2530 3/8-1/4
R3/8 G1/4 11.5 16.5
17
2530 1/2-1/4
R1/2 G1/4 14
19.5
22
2530 1/2-3/8
R1/2 G3/8 14
19.5
22
2530 3/4-1/2
R3/4 G1/2 16.5 23.5
27
DIMENSIONS
Mod.
A
B H L
SW
S2530 1/4-1/8
R1/4 G1/8 11
16
14
S2530 3/8-1/8
R3/8 G1/8 11.5 16.5 17
S2530 1/2-1/8
R1/2 G1/8 14 19.5 22
S2530 3/8-1/4
R3/8 G1/4 11.5 16.5 17
S2530 1/2-1/4
R1/2 G1/4 14 19.5 22
S2530 1/2-3/8
R1/2 G3/8 14 19.5 22
DIMENSIONS
Mod.
A
B H I
L
SW
2525 1/8-16
G1/8 G1/8 6 16 22
13
2525 1/8-36
G1/8 G1/8 6 36 42
13
2525 1/4-27
G1/4 G1/4 8 27 35
17
2525 1/4-43
G1/4 G1/4 8 43 51
17
Sprint
®
Reducer
BSPP Female — BSPP Male Reducer
BSPP Female - BSPP Male Extended Adapter
BSPP Female - BSPT Male Reducer
BSPP Female Coupling
BSPP Female -
Sprint
®
Male Swivel Adapter
B S P / M E T R I C
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
81
F I T T I N G S
2
n i c k e l - p l a t e d b r a s s p i p e F I T T I NGS
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,77,78,79,80,81,82,83,84,85,86 88,89,90,91,92,93,94,95,96,97,...208
Powered by: Camozzi Pneumatics Inc.