NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 84

TECHNICAL SPECIFICATIONS
Material
Brass OT58 UNI 5705, nickel plated
Threads
M5, 1/8, 1/4, 3/8, 1/2, 3/4 BSPT/BSPP
Operating pressure
From 0 - 580 psi
Fluid
Compressed air [for other types of fluid please contact our engineers]
Temperature Range
-40
° - 120° C (-40° F - 250° F)
Nickel-Plated Brass Pipe Fittings - BSP/METRIC
Connections M5 [10-32 UNF], 1/8, 1/4, 3/8, 1/2, 3/4 BSP
(
Mod. #s ending in “0” are BSPT Male)
(
Mod. #s ending in “1” are BSPP Male)
Sprint
®
available on several models.
When involved in factory maintenance or plant
installation it is often difficult to be absolutely
certain which size of fittings will be required.
Pipe fittings provide a cost effective solution to
this problem. The full range includes straight,
L-shaped, T-shaped and cross piece male or
female couplings and are available in a variety
of thread sizes up to 3/4”.
Material: brass OT58 UNI 5705 (nickel-plated).
The addition of the Camozzi
Sprint
®
seal to
twelve different models of pipe fittings elimi-
nates the need to use liquid sealants or tape
and save a considerable amount of time during
installation. The
Sprint
®
fitting can be con-
nected and disconnected several times.
Material: brass OT58 UNI 5705 (nickel-plated).
T. min. - 40°C (-40°F)
T. max. +120°C (250°F)
2525
2530 2531
2543 2553
2611
2610
2521
2520
2511
2510
2501
2500
2033
2010
1631-01
1631-03
2090
2070
2080
1631-02
2043
2040
2060
2050
2601
2613
2023
2013
2020
3033
3043
3053
2003
S2010
S2020
S2610
S2040
S2070
S2080
S2090
S2050
S2060
S2500
S2510
S2520
S2530
S2615
2541
B S P / M E T R I C
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
78
F I T T I N G S
2
n i c k e l - p l a t e d b r a s s p ip e F I T T I NGS
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,74,75,76,77,78,79,80,81,82,83 85,86,87,88,89,90,91,92,93,94,...208
Powered by: Camozzi Pneumatics Inc.