NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 88

Fitting Mod. 2610
Fittings Mod. 2553...
Fittings Mod. S2610...
Fittings Mod. 2611...
Fittings Mod. S2615...
Fittings Mod. 2613...
DIMENSIONS
Mod.
B1 B2
L
SW
2553
M5-1/8
M5 G1/8 13.5
13
2553 1/8-1/4
G1/8 G1/4
17
17
2553 1/8-3/8
G1/8 G3/8
18
20
2553 1/8-1/2
G1/8 G1/2 21.5
24
2553 1/4-3/8
G1/4 G3/8 19.5
20
2553 1/4-1/2
G1/4 G1/2
23
24
2553 3/8-1/2
G3/8 G1/2
24
24
DIMENSIONS
Mod.
A
H L
SW
2610 3/4
R3/4 16.5 23
27
DIMENSIONS
Mod.
L SW A
S2610 1/8
7.5 4
G1/8
S2610 1/4
9
6
G1/4
S2610 3/8
10 8
G3/8
S2610 1/2
11 10
G1/2
DIMENSIONS
Mod.
A
H L
SW
2611
M5
M5
4
7.5
8
2611 1/8
G1/8
6 10.5
13
2611 1/4
G1/4
8
13
17
2611 3/8
G3/8
9
14
19
2611 1/2
G1/2 10 15.5
24
DIMENSIONS
Mod.
A
L
SW
S2615 1/8
R1/8
8
5
S2615 1/4
R1/4 10
7
S2615 3/8
R3/8 10
8
DIMENSIONS
Mod.
B
L
SW
2613 1/8
G1/8 11
12
2613 1/4
G1/4 3.5 15
2613 3/8
G3/8 15.5 18
2613 1/2
G1/2 22.5 19
BSPP Female Coupling (Reducing)
BSPT Plug
Sprint
®
Plug Flush
BSPP Male Plug
Sprint
®
Plug Flush
B S P / M E T R I C
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
82
F I T T I N G S
2
n i c k e l - p l a t e d b r a s s p ip e F I T T I NGS
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,78,79,80,81,82,83,84,85,86,87 89,90,91,92,93,94,95,96,97,98,...208
Powered by: Camozzi Pneumatics Inc.