Mod.
234-9054
Operating pressure
2 - 10 bar, (30 - 145 psi)
Nominal pressure
6 bar, (87 psi)
Nominal flow
*Qn = 60 NL/min. (2.12 SCFM)
Nominal diameter
2.5 mm
Cv Rating
0.06
*Qn flowrate (SCFM) determined with a supply pressure of 6 bar, (87 psi), and with a pressure drop of 1 bar, (14.5 psi).
**Dimensions are in millimeters.
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
5
m a n u a l v a l v e s
1
Dimensions in millimeters (mm)
CODING OF MINIVALVES
Manually operated console minivalves
(operators shown below as spare parts, see code key for complete assemblies )
Cv = .06
Mod.
200-990
(ø22 mm)
black
Mod.
200-870
(ø22 mm)
black
Mod.
200-904
(ø22 mm)
Mod.
200-925
Mod.
200-895
(ø22 mm)
red - black - green
Mod.
200-975
(ø22 mm)
red
Mod.
200-972
(ø22 mm)
red
Mod.
200-905
(ø22 mm)
Mod.
200-905
(ø30 mm)
red
PNEUMATIC DATA
2
SERIES
3
FUNCTION:
3 = 3/2-way NC
4 = 3/2-way NO
8 = 5/3-way CO
4
PORTS:
4 = cartridge ø 4 (5/32" OD)
5 = M5 (10-32 UNF)
97
MODE OF OPERATION:
87 = 3 position selector
89 = push button
97 = palm switch
90 = joystick
99 = 2 position selector
92 = pedal
904 = key
5
RESETTING:
5 = spring return
0 = stable
2 = latching-twist to release
54= joystick
2
3 4 -
97 5
Cv = .06