

f l ow con t ro l v a l v e s & a c c e s sor i e s
4
B S P / M E T R I C
b s p/me t r i c
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
184
Dimensions in millimeters (mm)
Pressure switches, Transducers and
Pressure Indicators
Series PM: adjustable-diaphragm pressure switches,
with visual scale, with exchange contacts (SPST, SPDT)
Series TRP: electro-pneumatic transducers
Series 2950: pressure indicators, ports M5
Series PM diaphragm pressure switches
are available with NC (normally closed)
contacts and with NO (normally open)
contacts.
Series PM681 pressure switches
with setting visual scale comply with
EN60730 standards and are suitable for
signaliing pressure through a normally
open Reed contact.
A regulating screw, which can be
adjusted using a small screwdriver,
allows the switch to be set to the
required pressure.
The calibrated diaphragm enables an
electrical signal to be generated or
inhibited depending on the pressure set.
GENERAL DATA
Construction
with adjustable diaphragm
Mounting
using thread in body
Ports
R1/8, G1/4 (serie PM) - tube 4/2 (series TRP) - M5 (series 2950)
Operating temperature -5° - +60°C, (23 - 140 deg F)
Pressure
1 - 10 bar max.
Voltage
220 V
Max. power
100 VA
Protection class
IP54
Max. nr. of pulses per 1’
200
Lifetime
106
Max current
0.5 A
Isolation voltage
1500 V