

f l ow con t ro l v a l v e s & a c c e s sor i e s
4
b s p/me t r i c
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
189
B S P / M E T R I C
Dimensions in millimeters (mm)
Silencers Series 2901
DIMENSIONS
Mod.
A D H L SW Max. Oper. Pressure Flow rate Nl/Min Noise db (A)
2901 1/8
G1/8 15,3 5 12 14
10
700
76
2901 1/4-17 G1/4 18,5 6 14 17
10
1000
78
2901 1/4-22 G1/4 23,5 6 15 22
10
1600
80
2901 3/8
G3/8 23,5 7 16 22
10
1500
76
2901 1/2
G1/2 29,5 8 17,5 27
10
3400
86
2901 3/4
G3/4 34 9 20 32
6
4100
87
2901 1
G1 43 11 24,5 40
6
7600
88
Silencers Series 2903
DIMENSIONS
Mod.
B D H L SW Max. Oper. Pressure Flow rate Nl/Min Noise db(A)
2903 1/8 G1/8 15,3 4 11 14
10
700
74
Silencers Series 2921
DIMENSIONS
Mod.
A D H L SW Max. Oper. Pressure Flow rate Nl/Min Noise db(A)
2921 1/8 G1/8 12 4,5 21,5 8
10
1730
81
2921 1/4 G1/4 15 6 28 10
10
3300
85
2921 3/8 G3/8 19 8 37 13
10
4250
79
2921 1/2 G1/2 23 9 43,5 15
10
6800
87
2921 3/4 G3/4 30 10 56 19
10
9800
84
2921 1
G1 37 12 67 24
10
10900
86