

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
67
a i r p i l o t v a l v e s
3
Dimensions in millimeters (mm)
Valve with pneumatic actuation/return (-33 mod.)
and differential return (-34 mod.)
Minimum pilot pressure: 2 bar. (29 psi)
Valve with pneumatic actuation
and spring return.
Minimum pilot pressure: 2.5 bar. (36 psi)
5-way/2-position valve, 1/4” port, Air Pilot, Spring Return
Cv = 1.32
Valve with pneumatic actuation
and mechanical spring return.
Minimum pilot pressure: 2.5 bar. (36 psi)
3-way/2-position valve, 1/4” port, Air Pilot, Spring Return
Cv = 1.31
1/4 NPTF Pilot
1/4 NPTF
1/4 NPTF Pilot
1/4 NPTF
3-way/2-position valve, 1/4” port, Double Air Pilot (Mod -34TF Bias Return)
Cv = 1.31
1/4 NPTF Pilot
1/4 NPTF
Mod.
Mounting
Function Flow rate
NL/min
P. min pil.
454-35TF
in line/manifold 5/2 1250 2.5 bar (36 psi)
Mod.
Mounting
Function Flow rate
NL/min
P. min pil.
434-35TF
in line/manifold 3/2 1250 2.5 bar (36 psi)
Mod.
Mounting
Function Flow rate
NL/min
P. min pil.
434-33TF
in line/manifold 3/2 NC 1250 2 bar (29 psi)
434-34TF
in line/manifold 3/2 NC 1250 2 bar (29 psi)
Cv = 1.31 - 1.32