

CATALOGUE >
Release 8.8
Flow regulator
Element being tested
Pressure regulator
Tap
Flow measurer
APPENDIX >
Technical information about products
Valves and solenoid valves
Flow survey instruments.
The flow rate indicated in the catalogue
is obtained with
P1 = 6 bar and P2 = 5 bar.
a
APPENDIX
Air flow required by the valve (6 bar) to obtain the above indicated speeds (NI/min)
Cylinders diameter (mm)
Mod.
32
40
50
63
80
100
125
GSCU-1/8”; GSVU-1/8”; GMCU-1/8”; GSCU-1/8”
336
517
517
517
517
517
517
GSCU-1/4”; GSVU-1/4”; GMCU-1/4”; GSCU-1/4”
-
525
750
750
750
750
750
RFU 452 M5
69
-
-
-
-
-
-
RFU 482-1/8”
76
76
76
76
76
-
-
RFU 483-1/8”
175
175
175
175
175
175
-
RFU 444-1/4”
-
388
388
388
388
388
388
RFU 446-1/4”
-
-
697
697
697
697
697
SCU M5 - SVU M5
52
-
-
-
-
-
-
SCU-1/4”; SVU-1/4”; MCU-1/4”; MVU-1/4”
-
525
543
543
543
543
543
SCU-1/8”; SVU-1/8”; MCU-1/8”; MVU-1/8”
203
203
203
203
203
203
-
SCU-3/8”; MCU-3/8”
-
-
-
815
815
815
815
SCU-1/2”; MCU-1/2”
-
-
-
-
2100
2846
-
To obtain the above indicated speeds, the connected tubing should have a certain diameter
and not exceed, if indicated, the max length (m)
Tube diameter (mm) and max length (m)
Mod.
4/2
6/4
8/6
10/8
12/10
GSCU-1/8”; GSVU-1/8”; GMCU-1/8”; GSCU-1/8”
-
0,4
8
25
-
GSCU-1/4”; GSVU-1/4”; GMCU-1/4”; GSCU-1/4”
-
-
4,5
18
24
RFU 452 M5
3,5
25
-
-
-
RFU 482-1/8”
3
25
-
-
-
RFU 483-1/8”
0,25
10
-
-
-
RFU 444-1/4”
-
2
17
-
-
RFU 446-1/4”
-
-
5
20
-
SCU M5 - SVU M5
5
-
-
-
-
SCU-1/4”; SVU-1/4”; MCU-1/4”; MVU-1/4”
-
0,4
8
25
-
SCU-1/8”; SVU-1/8”; MCU-1/8”; MVU-1/8”
-
7
-
-
-
SCU-3/8”; MCU-3/8”
-
-
3,5
-
-
SCU-1/2”; MCU-1/2”
-
-
-
0,25
3,5
Cylinders diameter (mm)
Mod.
32
40
50
63
80
100
125
GSCU-1/8”; GSVU-1/8”; GMCU-1/8”; GSCU-1/8”
1000
986
629
395
246
158
100
GSCU-1/4”; GSVU-1/4”; GMCU-1/4”; GSCU-1/4”
-
1000
911
573
357
229
145
RFU 452 M5
204
-
-
-
-
-
-
RFU 482-1/8”
227
145
93
58
36
-
-
RFU 483-1/8”
520
333
212
133
83
53
-
RFU 444-1/4”
-
739
471
296
185
118
75
RFU 446-1/4”
-
-
847
532
332
213
135
SCU M5 - SVU M5
154
-
-
-
-
-
-
SCU-1/4”; SVU-1/4”; MCU-1/4”; MVU-1/4”
-
1000
660
415
259
166
105
SCU-1/8”; SVU-1/8”; MCU-1/8”; MVU-1/8”
604
387
247
155
97
62
-
SCU-3/8”; MCU-3/8”
-
-
-
622
388
249
158
SCU-1/2”; MCU-1/2”
-
-
-
-
1000
869
-
Maximum speeds obtainable combining
a certain flow regulator (mm/sec) with a cylinder
a
/3.02
Flow and speed cylinders