

CATALOGUE >
Release 8.8
APPENDIX >
Technical information about products
a
APPENDIX
31
SERIES
>
Ø Thrust
Ø Traction
Pressure
side
rod side
MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar)
mm cm
2
mm cm
2
0,10 (1)
0,20 (2)
0,30 (3)
0,40 (4)
0,50 (5)
0,60 (6)
0,70 (7)
0,80 (8)
0,90 (9)
1 (10)
12 1,13 6
0,85
0,002 0,003 0,003 0,004
0,005 0,006
0,007
0,008 0,008 0,009
16 2,01 8
1,51
0,003 0,005 0,006 0,008
0,009 0,011
0,012
0,014 0,015 0,017
20 3,14 10 2,36
0,005 0,007 0,009 0,012
0,014 0,016
0,019
0,021 0,024 0,026
25 4,91 10 4,12
0,008 0,012 0,016 0,021
0,025 0,029
0,033
0,037 0,041 0,045
32 8,04 12 6,91
0,014 0,021 0,028 0,035
0,041 0,048
0,055
0,062 0,069 0,076
40 12,56 16 10,55 0,021 0,032 0,042 0,053
0,063 0,074
0,084
0,095 0,106 0,116
50 19,63 16 17,62 0,035 0,053 0,070 0,088
0,106 0,123
0,141
0,159 0,176 0,194
63 31,16 20 28,02 0,056 0,084 0,112 0,140
0,168 0,196
0,224
0,252 0,280 0,308
80 50,24 25 45,33 0,091 0,136 0,181 0,227
0,272 0,317
0,363
0,408 0,453 0,499
100 78,50 25 73,59 0,147 0,221 0,294 0,368
0,442 0,515
0,589
0,662 0,736 0,810
Ø Thrust
Ø Traction
Pressure
side
rod side
MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar)
mm cm
2
mm cm
2
0,10 (1)
0,20 (2)
0,30 (3)
0,40 (4)
0,50 (5)
0,60 (6)
0,70 (7)
0,80 (8)
0,90 (9)
1 (10)
12 1,13 6
0,85
0,002 0,003 0,003 0,004
0,005 0,006
0,007
0,008 0,008 0,009
16 2,01 8
1,51
0,003 0,005 0,006 0,008
0,009 0,011
0,012
0,014 0,015 0,017
20 3,14 10 2,36
0,005 0,007 0,009 0,012
0,014 0,016
0,019
0,021 0,024 0,026
25 4,91 10 4,12
0,008 0,012 0,016 0,021
0,025 0,029
0,033
0,037 0,041 0,045
32 8,04 12 6,91
0,014 0,021 0,028 0,035
0,041 0,048
0,055
0,062 0,069 0,076
40 12,56 12 11,43 0,023 0,034 0,046 0,057
0,069 0,080
0,091
0,103 0,114 0,126
50 19,63 16 17,62 0,035 0,053 0,070 0,088
0,106 0,123
0,141
0,159 0,176 0,194
63 31,16 16 29,15 0,058 0,087 0,117 0,146
0,175 0,204
0,233
0,262 0,291 0,321
80 50,24 20 47,10 0,094 0,141 0,188 0,236
0,283 0,330
0,377
0,424 0,471 0,518
100 78,50 25 73,59 0,147 0,221 0,294 0,368
0,442 0,515
0,589
0,662 0,736 0,810
QP
SERIES
>
27
SERIES
>
Ø Thrust
Ø Traction
Pressure
side
rod side
MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar)
mm cm
2
mm cm
2
0,10 (1)
0,20 (2)
0,30 (3)
0,40 (4)
0,50 (5)
0,60 (6)
0,70 (7)
0,80 (8)
0,90 (9)
1 (10)
20 3,14 8
2,64
0,005 0,008 0,011 0,013
0,016 0,018
0,021
0,024 0,026 0,029
25 4,91 10 4,12
0,008 0,012 0,016 0,021
0,025 0,029
0,033
0,037 0,041 0,045
32 8,04 12 6,91
0,014 0,021 0,028 0,035
0,041 0,048
0,055
0,062 0,069 0,076
40 12,56 16 10,55 0,021 0,032 0,042 0,053
0,063 0,074
0,084
0,095 0,106 0,116
50 19,63 16 17,62 0,035 0,053 0,070 0,088
0,106 0,123
0,141
0,159 0,176 0,194
63 31,16 20 28,02 0,056 0,084 0,112 0,140
0,168 0,196
0,224
0,252 0,280 0,308
SERIES
>
Ø Thrust
Ø Traction
Pressure
side
rod side
MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar)
mm cm
2
mm cm
2
0,10 (1)
0,20 (2)
0,30 (3)
0,40 (4)
0,50 (5)
0,60 (6)
0,70 (7)
0,80 (8)
0,90 (9)
1 (10)
20 3,14 10 2,36
0,005 0,007 0,009 0,012
0,014 0,016
0,019
0,021 0,024 0,026
25 4,91 12 3,78
0,008 0,011 0,015 0,019
0,023 0,026
0,030
0,034 0,038 0,042
32 8,04 16 6,03
0,012 0,018 0,024 0,030
0,036 0,042
0,048
0,054 0,060 0,066
40 12,56 16 10,55 0,021 0,032 0,042 0,053
0,063 0,074
0,084
0,095 0,106 0,116
50 19,63 20 16,49 0,033 0,049 0,066 0,082
0,099 0,115
0,132
0,148 0,165 0,181
63 31,16 20 28,02 0,056 0,084 0,112 0,140
0,168 0,196
0,224
0,252 0,280 0,308
QCT QCB QCTF QCBF
SERIES
>
Pressure (opening/closing)
Volume (I)
MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar)
MPa (bar)
MPa (bar)
MPa (bar)
Mod.
open./clos.
0,10 (1)
0,20 (2)
0,30 (3)
0,40 (4)
0,50 (5)
0,60 (6)
0,70 (7)
0,80 (8)
0,90 (9)
1 (10)
ARP 001 0,03 0,03 0,05/0,05 0,08/0,08
0,11/0,11 0,13/0,13 0,16/0,16 0,19/0,19 0,21/0,21 0,24/0,24 0,27/0,27 0,29/0,29
ARP 003 0,10 0,10 0,20/0,20 0,30/0,30 0,40/0,40 0,50/0,50 0,60/0,60 0,70/0,70 0,80/0,80 0,90/0,90 1,00/1,00 1,10/1,10
ARP 005 0,20 0,30 0,40/0,60 0,60/0,90 0,80/1,20 1,00/1,50 1,20/1,80 1,40/2,10 1,60/2,40 1,80/2,70 2,00/3,00 2,20/3,30
ARP 010 0,40 0,50 0,80/1,00 1,20/1,50 1,60/2,00 2,00/2,50 2,40/3,00 2,80/3,50 3,20/4,00 3,60/4,50 4,00/5,00 4,40/5,50
ARP 012 0,49 0,64 0,98/1,28 1,47/1,92 1,96/2,56 2,45/3,20 2,94/3,84 3,43/4,48 3,92/5,12 4,41/5,76 4,90/6,40 5,39/7,04
ARP 020 0,90 1,00 1,80/2,00 2,70/3,00 3,60/4,00 4,50/5,00 5,40/6,00 6,30/7,00 7,20/8,00 8,10/9,00 9,00/10,00 9,90/11,00
ARP 035 1,69 1,90 3,38/3,80 5,07/5,70 6,76/7,60 8,45/9,50 10,14/11,40 11,83/13,30 13,52/15,20 15,21/17,10 16,90/19,00 18,59/20,90
ARP 055 2,80 3,40 5,60/6,80 8,40/10,20 11,20/13,60 14,00/17,00 16,80/20,40 19,60/23,80 22,40/27,20 25,20/30,60 28,00/34,00 30,80/37,40
ARP 055 2,80 3,40 5,60/6,80 8,40/10,20 11,20/13,60 14,00/17,00 16,80/20,40 19,60/23,80 22,40/27,20 25,20/30,60 28,00/34,00 30,80/37,40
ARP 070 3,05 3,70 6,10/7,40 9,15/11,10 12,20/14,80 15,25/18,50 18,30/22,20 21,35/25,90 24,40/29,60 27,45/33,30 30,50/37,00 33,55/40,70
ARP 100 5,52 5,90 11,04/11,80 16,56/17,70 22,08/23,60 27,60/29,50 33,12/35,40 38,64/41,30 44,16/47,20 49,68/53,10 55,20/59,00 60,72/64,90
ARP 150 7,60 9,60 15,20/19,20 22,80/28,80 30,40/38,40 38,00/48,00 45,60/57,60 53,20/67,20 60,80/76,80 68,40/86,40 76,00/96,00 83,60/105,60
ARP 250 8,50 9,80 17,00/19,60 25,50/29,40 34,00/39,20 42,50/49,00 51,00/58,80 59,50/68,60 68,00/78,40 76,50/88,20 85,00/98,00 93,50/107,80
ARP 400 13,60 17,50 27,20/35,00 40,80/52,50 54,40/70,00 68,00/87,50 81,60/105,00 95,20/122,50 108,80/140,00 122,40/157,50 136,00/175,00 149,60/192,50
ARP
32
Traction side
Values in NI for each 10 mm of stroke
a
/3.04