

x
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Product Guide
Composite Push-In Fittings
BSP/Metric Series 7000
page 72
Tube Diameter OD: 4, 6, 8, 10, 12, 16 mm
Thread Type: metric (M5, M7), BSP (G1/8, G1/4, G3/8, G1/2,
G3/4), with Spot-Face O-ring Seal
Composite Push-In Fittings
NPTF/Inch Series 7000
page 24
Tube Diameter OD : 5/32”, 1/4”, 5/16”, 3/8”, 1/2”
Thread Type : 10-32 UNF, 1/8”, 1/4”, 3/8”, 1/2” NPTF with Pro-
Fit (Reusable PTFE/Teflon thread seal)
Nickel-Plated Brass Pipe Fittings
NPTF/Inch Series 2000
page 40
Thread Type : 10-32 UNF, 1/8”, 1/4”, 3/8”, 1/2” NPTF
Nickel-Plated Brass DOT Fittings
NPTF/Inch Series 6000
page 32
Tube Diameter OD : 5/32”, 1/4”, 3/8”, 1/2”
Thread Type : 1/8”, 1/4”, 3/8”, 1/2” NPTF
Nickel-Plated Brass Push-In Fittings
BSP/Metric Series 6000
page 46
Tube Diameter OD: 3, 4, 5, 6, 8, 10, 12, 14, 16 mm
Thread Type: Metric (M3, M5, M6, M7) BSP (G1/8, G1/4, G3/8,
G1/2, G3/4) with Sprint reusable PTFE/Teflon Seal or Spot-
Face O-ring Seal, BSPT (R1/8, R1/4, R3/8, R1/2) with Sprint
reusable PTFE/Teflon Thread Seal
Nickel-Plated Brass Push-In Fittings
NPTF/Inch Series 6000
page 4
Tube Diameter OD : 1/8”, 5/32”, 1/4”, 5/16”, 3/8”, 1/2”
Thread Type : 10-32 UNF, 1/8”, 1/4”, 3/8”, 1/2” NPTF, or Pro-Fit
(Reusable PTFE/Teflon thread seal)