Background Image
Table of Contents Table of Contents
Previous Page  14 / 266 Next Page
Information
Show Menu
Previous Page 14 / 266 Next Page
Page Background

xiii

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Nickel-Plated Brass Quick-Exhaust & Check Valves

NPTF/Inch Series VNR, VSO, VSC

page 184

Check Valves: VNR

Quick-Exhaust Valves: VSO - VSC

Thread Type: 10-32 UNF, 1/8”, 1/4”, 3/8”, 1/2”, 3/4” NPTF

Nickel-Plated Brass Pilot-Operated Check Valve/

Blocking Valve

NPTF/Inch Series VBU, VBO

page 188

Swivel Design : 5/32” OD Push-In Fitting Pilot

Thread Type : 1/8”, 1/4”, 3/8” NPTF with Pro-Fit Reusable

PTFE/Teflon Thread Seal

Nickel-Plated Brass Pressure-Relief, Quick-Exhaust

and Check Valves

BSP/Metric Series SCS, VNR, VSO, VSC and VMR

page 194

Shuttle Valve “OR Gate”: SCS

Check Valves: VNR

Quick-Exhaust Valves: VSO - VSC

Pressure-Relief Valves: VMR

Nickel-Plated Brass Pilot-Operated Check Valve/

Blocking Valve

BSP/Metric Series VBU VBO

page 198

Swivel Design : 4mm OD Push-In Fitting Pilot

Thread Type: BSP (G1/8, G1/4, G3/8, G1/2) with Sprint

Reusable PTFE/Teflon Thread Seal

Nickel-Plated Brass Needle Valves

BSP/Metric Series 28

page 180

Panel/Wall-Mount Design: Needle-Orifice

Thread Type: G1/8, G1/4, G3/8, G1/2

Ball Valves - Full Flow and Mini Design

NPTF/Inch Series 2930N, 2935N, 2940, 2960

page 204

Nickel-Plated (2940), Chrome-Plated (2930N and 2935N) Plain

Brass (2960)