Background Image
Table of Contents Table of Contents
Previous Page  13 / 266 Next Page
Information
Show Menu
Previous Page 13 / 266 Next Page
Page Background

xii

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

In-line Flow Control Valves

BSP/Metric Series RFU - RFO

page 174

Panel/Wall-Mount Design: Meter-Out, Meter-In, Needle-Orifice

Thread Type: M5, G1/8, G1/4, G3/8 and G1/2

Nickel-Plated Brass Right Angle Flow Control Valves

BSP/Metric Series GSCU, GMCU, GSVU, GMVU,

GSCO, GMCO

page 144

Swivel Design : Meter-Out, Meter-In and Needle Orifice

Tube Diameter OD : 3mm, 4mm, 6mm, 8mm, 10mm

Thread Type: M5, G1/8 and G1/4

Composite Right Angle Flow Control Valves

BSP/Metric Series TMCU, TMVU, TMCO

page 150

Swivel Design : Meter-Out, Meter-In and Needle Orifice

Tube Diameter OD: 4mm, 6mm, 8mm, 10mm

Thread Type: BSP (G1/8, G1/4, G3/8, G1/2) with Spot-Face

O-ring Seal

In-line Flow Control Valves

NPTF/Inch Series RFU

page 138

Panel/Wall-Mount Design: Meter-Out, Meter-In

Thread Type: 10-32 UNF, 1/8”, 1/4”, NPTF

Nickel-Plated Brass Flow Control Valve Bodies and

Adjustable Exhaust Controllers

BSP/Metric Series SCU, MCU, SVU, MVU, SCO,

MCO

page 162

Non-Swivel Design : Meter-Out, Meter-In and Needle Orifice

Tube Diameter OD: 4mm, 5mm, 6mm, 8mm, 10mm, 12mm

(banjo fittings required)

Thread Type: Metric (M5), BSP (G1/8, G1/4, G3/8, G1/2),

thread adapters required for BSPT/R

Composite Right Angle Flow Control Valves

BSP/Metric Series PSCU, PMCU, PSVU, PMVU,

PSCO, PMCO

page 156

Non-Swivel Design: Meter-Out, Meter-In and Needle Orifice

Tube Diameter OD : 4mm, 6mm, 8mm, 10mm, 12mm

Thread Type : Metric (M5), BSP (G1/8, G1/4, G3/8) with Spot-

Face O-ring Seal