Background Image
Table of Contents Table of Contents
Previous Page  12 / 266 Next Page
Information
Show Menu
Previous Page 12 / 266 Next Page
Page Background

xi

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Stainless Steel (316L) Pipe Fittings

BSP/Metric Series X2000

page 110

Thread Type: BSP (G1/8, G1/4, G3/8, G1/2, G3/4),

BSPT (R1/8, R1/4, R3/8, R1/2, R3/4)

Composite Right Angle Flow Control Valves

NPTF/Inch Series TMCU, TMVU, TMCO

page 132

Swivel Design: Meter-Out, Meter-In and Needle Orifice

Tube Diameter OD: 5/32”, 1/4”, 5/16”, 3/8”

Thread Type: 1/8”, 1/4”, 3/8”, 1/2” NPTF with Pro-Fit (Reusable

PTFE/Teflon Thread Seal)

Nickel-Plated Brass High Pressure Push-In Fittings

BSP/Metric Series 8000

page 84

Tube Diameter OD: 4, 6, 8 mm and 10mm

Thread Type: BSP (G1/8 - G1/4 - G3/8), with Spot-Face O-ring

Seal

Nickel-Plated Brass Right Angle Flow Control Valves

NPTF/Inch Series GSCU, GMCU, GSVU, GMVU,

GSCO, GMCO

page 118

Swivel Design : Meter-Out, Meter-In and Needle Orifice

Tube Diameter OD: 1/8”, 5/32”, 1/4”, 5/16”, 3/8”

Thread Type : 10-32 UNF, 1/8”, 1/4”, 3/8”, 1/2” NPTF

Nickel-Plated Brass Pipe Fittings

BSP/Metric Series 2000

page 94

Thread Type: metric (M5), BSP (G1/8, G1/4, G3/8, G1/2, G3/4,

G1), BSPT (R1/8, R1/4, R3/8, R1/2, R3/4),

with Sprint (Reusable PTFE/Teflon Thread Seal)

Stainless Steel (316L) Push-In Fittings

BSP/Metric Series X6000

page 88

Tube Diameter OD: 4, 6, 8, 10, 12 mm

Thread Type: BSP (G1/8, G1/4, G3/8, G1/2), with Spot-Face

O-ring Seal BSPT (R1/8, R1/4, R3/8, R1/2)