Background Image
Table of Contents Table of Contents
Previous Page  161 / 266 Next Page
Information
Show Menu
Previous Page 161 / 266 Next Page
Page Background

144

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FLOW CONTROL VALVES BSP

Flow Control Valves BSP

4

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Nickel-Plated Brass Right Angle Flow Control Valves

BSP/Metric Series GSCU, GMCU, GSVU, GMVU,

GSCO, GMCO

Swivel Design : Meter-Out, Meter-In and Needle Orifice

Tube Diameter OD : 3mm, 4mm, 6mm, 8mm, 10mm

Thread Type: M5, G1/8 and G1/4

These unidirectional and bidirectional

flow controllers have been designed as

small as possible to enable mounting

directly on valves or cylinders.

The flow regulation range is wide and

gradual, allowing the regulation to be

very accurate either at minimum or

maximum flow.

GENERAL DATA

Construction

needle - type

Valve group

Unidirectional and bidirectional controller (meter-in, meter-out, and needle valve)

Materials

Nickel-plated brass body, Buna-N seals, Nylon gaskets

Mounting

by male threaded

Installation

in any position

Operating temperature 0°C - 80°C (with dry air -20°C) (32° - 175° F [dry air necessary down to - 4° F])

Operating pressure 1.0 - 10 bar (14.5 - 145 psi)

Nominal pressure

6 bar (87 psi)

Nominal flow

see graph

Nominal diameter

(flow orifice)

M5 = 1.5 mm - G1/8 = 2 mm - G1/4 = 4 mm G3/8 = 7 mm - G1/2 = 12 mm

Fluid

filtered air