Background Image
Table of Contents Table of Contents
Previous Page  167 / 266 Next Page
Information
Show Menu
Previous Page 167 / 266 Next Page
Page Background

150

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FLOW CONTROL VALVES BSP

Flow Control Valves BSP

4

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Composite Right Angle Flow Control Valves

BSP/Metric Series TMCU, TMVU, TMCO

Swivel Design : Meter-Out, Meter-In and Needle Orifice

Tube Diameter OD: 4mm, 6mm, 8mm, 10mm

Thread Type: BSP (G1/8, G1/4, G3/8, G1/2) with Spot-Face O-ring Seal

Series TMCU, TMVU, TMCO

unidirectional and bidirectional flow

controllers have been revised in order to

decrease their dimensions and improve

their flow rate characteristics. Their

construction allows for easy assembly

to cylinders and valves and allows the

regulation adjustment to be precise and

gradual.

GENERAL DATA

Construction

needle - type

Valve group

Meter In, Meter Out, Needle Orifice flow controller

Materials

OT58 Nickel-plated brass threads and collet - technopolymer (glass-reinforced NylonR 66 resin) - NBR, BUNA-N seals

Mounting

by male threaded

Threaded ports

G1/8 - G1/4 - G3/8 - G1/2

Installation

in any position (spot face o-ring thread seal)

Operating temperature 0 - 60°C (with dry air -20°C) (32°F - 140°F, with dry air -4°F)

Operating pressure 0.5 - 10 bar (7.25 - 145 psi)

Nominal pressure

6 bar (87 psi)

Nominal flow

see graph

Nominal dia. (flow

orifice)

Tube 4 Ø2 mm (.079“) - Tube 6 Ø3.8 mm (.150“) - Tube 8 Ø5.8 mm (.228“) - Tube 10 and 12 Ø8 mm (.315“)

Fluid

filtered air

If lubricated air is used, it is recommended to use ISOVG 32 oil. Once applied the lubrication should never be interrupted.