Background Image
Table of Contents Table of Contents
Previous Page  163 / 266 Next Page
Information
Show Menu
Previous Page 163 / 266 Next Page
Page Background

146

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FLOW CONTROL VALVES BSP

Flow Control Valves BSP

4

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

To ensure the right choice of unidirectional flow controller,

proceed as follows: calculate the quantity of air in Nl/min (see

cylinder Table); determine the stroke time of the cylinder; refer to

graph to see which controller is the right type.

In the case of bidirectional regulators, refer to the graph and

check whether the flow control range is suitable for the work

required.

M5

Flow Qn (Nl/min.) from 2 → 1 with controller OPEN: 70

Flow Qn (Nl/min.) from 2 → 1 with controller CLOSED: 33

N° = number of screw turns

NB: Qn is determined with a supply pressure of 6 bar and with ΔP

= 1 bar at the outlet.

UNIDIRECTIONAL AND BIDIRECTIONAL FLOW CONTROL REGULATORS

G1/8

Flow Qn (Nl/min.) from 2 → 1 with controller OPEN: 440

Flow Qn (Nl/min.) from 2 → 1 with controller CLOSED: 170

N° = number of screw turns

NB: Qn is determined with a supply pressure of 6 bar and with ΔP

= 1 bar at the outlet.

G1/4

Flow Qn (Nl/min.) from 2 → 1 with controller OPEN: 790

Flow Qn (Nl/min.) from 2 → 1 with controller CLOSED: 460

N° = number of screw turns

NB: Qn is determined with a supply pressure of 6 bar and with ΔP

= 1 bar at the outlet.

UNIDIRECTIONAL AND BIDIRECTIONAL FLOW CONTROL REGULATORS