

156
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FLOW CONTROL VALVES BSP
Flow Control Valves BSP
4
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Composite Right Angle Flow Control Valves
BSP/Metric Series PSCU, PMCU, PSVU, PMVU,
PSCO, PMCO
Non-Swivel Design: Meter-Out, Meter-In and Needle Orifice
Tube Diameter OD : 4mm, 6mm, 8mm, 10mm, 12mm
Thread Type : Metric (M5), BSP (G1/8, G1/4, G3/8) with Spot-Face O-ring Seal
These unidirectional and bidirectional flow controllers have been designed as
small as possible so as to be mounted directly on valves or cylinders.
The great variety of adjustable fittings makes it possible to complete the regulator with the
most suitable system in relation to the available tube.
All models are supplied complete with banjo flow controllers.
GENERAL DATA
Construction
needle type
Valve group
unidirectional and bidirectional controller (meter-out, meter-in, needle-orifice)
Materials
body, regulation screw: stainless steel (M5), brass (G1/8 - G1/4 - G3/8)
collet and insert = brass
banjo: brass (M5), technopolymer/glass reinforced Nylon 66 (G1/8 - G1/4 - G3/8)
controller = technopolymer - seals = NBR/Buna-N
Mounting
by male thread
Ports
M5 - G1/8 - G1/4 - G3/8
Installation
in any position
Operating temperature 0°C - 60°C (with dry air -20°C) (32° - 175° F, dry air necessary down to -4° F)
Operating pressure 1 - 10 bar (14.5 - 145 psi)
Nominal pressure
6 bar (87 psi)
Nominal flow
see graph
Nominal diameter
M5 = 1.5 mm - G1/8 = 2 mm - G1/4 = 4 mm - G3/8 = 7 mm
Fluid
filtered air