Background Image
Table of Contents Table of Contents
Previous Page  168 / 266 Next Page
Information
Show Menu
Previous Page 168 / 266 Next Page
Page Background

151

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

Flow Control Valves BSP

4

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

FLOW CONTROL VALVES BSP

Composite Flow Control Valves:

BSP Threads with Spot-Face O-Ring Seals

Features

• All metal, Nickel-Plated collet and threads

• Strong, specialized Nylon® compound body

material

• Specialized O-ring choices for High-Temp,

Low-Temp, Special Fluids, Food-Grade

compatibility

• Multiple Thread sealant systems: O-Ring

Spot Face seals effectively on BSPP, BSPT

or JIS ( Rpt or Rc , G or Rg) thread ports

• Broad Range of Tube / Thread combinations

• Removable Collet and tube o-rings

• Highly accurate Flow-rate repeatability &

Higher Flow than typical brass bodied flow

control valves

• Large ¼-Turn Locking-nut

• Precise Manual knob, w/ Internal hex-key

• Full Swivel design, NPTF and Metric/BSP,

with integrated Push-In Fittings

• Meter-IN, Meter-OUT and Needle-Orifice

flow designs for assembly on valves,

cylinders or in-line use

• ANSI symbol stamped on all bodies

• Tube O.D. size stamped on all collet faces

• Meter-IN, Meter-OUT and Needle-Orifice

flow designs for assembly on valves,

cylinders or in-line use

Benefits

Collet

• Won’t break like plastic release rings and bodies; More Durable design

• Higher holding force, with easier release

• Won’t scratch tubes like “bite-ring” designs

• Less chance of micro-leakage and bubble-leaks over time due to

damaged tubing

Body

• Resistant to UV exposure

• Better resistance to stress-cracking, abrasion, solvents, detergents,

hydrocarbons and other fluid media

• FDA/NSF approved materials, ( Including customized Nickel-Plating and

o-ring options)

• Simplified manifold circuits with broader variety of fitting combinations

and shapes to select

• Lighter weight for End-of-Arm tooling & Robotic handling,

• Compact design reduces overall dimensions for valve & cylinder

assemblies, packaging applications and control cabinets

• 10% Reduction in Flow-Control size over previous brass bodies

Design

• Accuracy and Repeatability of Flow-Control valves allows timing circuits

to be design, faster OEM set-up and simplified MRO field installation and

replacements

• Simplified manifold circuits with broader variety of Tube – Thread

combinations to select

• Lighter weight for End-of-Arm tooling & Robotic handling

• Compact design reduces overall dimensions for valve assemblies,

packaging applications and control cabinets

• More compact flow capacity reduces cylinder spacing with improved

overall speed

• Fine tuning of flow with manual knob or hex-key adjustment

• Convertible into “Tamper-Proof” by removing manual knob and sealing

hex-key slot

• Interchangeable Inch and Metric Thread adapters for “hybrid” Fittings

and Flow-control valve requirements. (

Pro-Fit

® NPTF threads and

BSP Spot-Face o-ring seals in opposite port standards)