Background Image
Table of Contents Table of Contents
Previous Page  186 / 266 Next Page
Information
Show Menu
Previous Page 186 / 266 Next Page
Page Background

169

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

Flow Control Valves BSP

4

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

FLOW CONTROL VALVES BSP

Fittings Mod. 6610 assembled with Mod. 1631, 1635

DIMENSIONS (in mm)

Mod.

A C

F

M O V

W Weight (g)

6610 4-M5

4

5

9

19

9

5.1

Ø 9

9

6610 4-M6

4

5

9

19

9

5.1

Ø 9

8

●

6610 4-1/8

4

7.5

9

21.5 14.5 9.8 Ø 14

14

6610 5-M5

5

5

10

20

9

5.1

Ø 9

9

6610 5-M6

5

5

10

20

9

5.1

Ø 9

8

●

6610 5-1/8

5

8

10

23

14.5 9.8 Ø 14

16

6610 6-M5

6

6.5 12.7 22.5

9

5.1 Ø 10

12

6610 6-M6

6

6.5 12.7 22.5

9

5.1 Ø 10

12

●

6610 6-1/8

6

8

12.7

24

14.5 9.8 Ø 14

16

6610 6-1/4

6

10

12.7

26

14.5 13.2 Ø 18

19

6610 8-1/8

8

8

14.2 25.5 14.5 9.8 Ø 14

19

6610 8-1/4

8

10

14.2 27.5 14.5 13.2 Ø 18

22

6610 8-3/8

8

11

14.2 28.5 14.5 16.7 Ø 21

23

6610 10-1/4 10 8.8 16.5

29

14.5 13.2 Ø 18

22

*

6610 10-3/8 10 10.3 16.5 30.5 14.5 16.7 Ø 21

23

*

6610 12-1/2 12 12.8 16.5

32

14.5

21

Ø 26

37

*

Single Banjo

● = assembly required with Mod.

SCU, SVU, SCO... M5 only

* = cannot be assembled with

Mod. 1631, use Mod. 1635

instead

Fittings Mod. 2023 assembled with Mod. 1631, 1635

Single Thread Banjo

DIMENSIONS (in mm)

Mod.

B

M

O

V

W Weight (g)

2023 M5-M5

M5

10.5

9

5.1

9

6

2023 M5-M6

M5

10.5

9

5.1

9

6

●

2023 1/8-1/8

G1/8

20

14.5

9.8

Ø 14

14

2023 1/4-1/4

G1/4

23.5

14.5

13.2

Ø 18

21

2023 3/8-3/8

G3/8

26.5

14.5

16.7

Ø 21

27

● = assembly with Mod. SCU,

SCO, SVU... M5