

170
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FLOW CONTROL VALVES BSP
Flow Control Valves BSP
4
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Silencing bush Series 2905
For flow control valves Mod. SCO and MCO
DIMENSIONS (in mm)
Mod.
A
B
L
2905 1/8
14
10
14.5
2905 1/4
18
13.5
14.5
2905 3/8
21
16.8
14.5
Fittings Mod. 2520
DIMENSIONS (in mm)
Mod.
A
B
H
L
SW Weight (g)
2520 1/8-1/8 R1/8
G1/8
7.5
17.5
13
9
2520 1/8-1/4 R1/8
G1/4
7.5
19
17
15
2520 1/8-3/8 R1/8
G3/8
7.5
20
20
19
2520 1/4-1/4 R1/4
G1/4
11
22.5
17
17
2520 1/4-3/8 R1/4
G3/8
11
23.5
20
21
2520 1/4-1/2 R1/4
G1/2
11
27.5
24
35
2520 3/8-3/8 R3/8
G3/8
11.5
24
20
23
2520 3/8-1/2 R3/8
G1/2
11.5
28
24
37
2520 1/2-1/2 R1/2
G1/2
14
30.5
24
41
BSPT Male Reducing Extension