Background Image
Table of Contents Table of Contents
Previous Page  191 / 266 Next Page
Information
Show Menu
Previous Page 191 / 266 Next Page
Page Background

174

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FLOW CONTROL VALVES BSP

Flow Control Valves BSP

4

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

In-line Flow Control Valves

BSP/Metric Series RFU - RFO

Panel/Wall-Mount Design: Meter-Out, Meter-In, Needle-Orifice

Thread Type: M5, G1/8, G1/4, G3/8 and G1/2

The unidirectional flow controllers are

equipped with M5, G1/8, G1/4, G3/8 and

G1/2 ports.

G1/8 and G1/4 ports are available with

two different types of adjustment (see

diagrams), whereas M5, G3/8 and G1/2

ports have just one type of adjustment.

All models can be panel or wall mounted

or they can be mounted on cylinders, as

required.

»»

Series RFU: unidirectional

flow control valves for the

speed regulation of a cylinder

»»

Series RFO: bidirectional

flow control valves for

the air flow regulation

in both directions and

for the pressurization

or depressurization

of a container.

GENERAL DATA

Construction

needle-type

Valve group

unidirectional and bidirectional controller (meter-out, meter-in, needle-orifice)

Materials

Aluminum body - brass needle (not nickel-plated) - NBR seals (Buna-N)

Mounting

with screws in the holes of the valve body or panel mounted

Threaded ports

M5 - G1/8 - G1/4 - G3/8 - G1/2

Installation

as required

Operating temperature 0°C - 80°C (with dry air - 20°C) (32° - 175° F, dry air necessary down to -4° F)

Operating pressure 1 - 10 bar (14.5 - 145 psi) (for models with M5 - G1/8 - G1/4 ports)

2 - 10 bar (29 - 145 psi) (for models with G3/8 - G1/2 ports)

Nominal pressure

6 bar (87 psi)

Nominal flow

see graph

Nominal diameter

(flow orifice)

M5 = 1,5 - G1/8 = 2 or 3 mm - G1/4 = 4 or 6 mm - G3/8 and G1/2 = 7 mm

Fluid

filtered air