Background Image
Table of Contents Table of Contents
Previous Page  211 / 266 Next Page
Information
Show Menu
Previous Page 211 / 266 Next Page
Page Background

194

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

AUTOMATIC VALVES BSP

Automatic Valves BSP

6

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Nickel-Plated Brass Pressure-Relief, Quick-

Exhaust and Check Valves

BSP/Metric Series SCS, VNR, VSO, VSC and VMR

Shuttle Valve “OR Gate”: SCS

Check Valves: VNR

Quick-Exhaust Valves: VSO - VSC

Pressure-Relief Valves: VMR

Thread Type: Metric (M5), BSP (G1/8, G1/4, G3/8, G1/2, G3/4)

GENERAL DATA

Valve group

automatic valves

Construction

Mod. SCS, Series VNR, Series VSO and Series VSC: poppet-type

Mod. VMR: diaphragm type

Materials

Series SCS: Aluminum body - brass bushings - NBR seals - Delrin PTFE poppet

Series VNR: brass body - NBR seals - stainless steel spring

Series VSO: Nickel-plated brass body - NBR seals

Series VSC: brass body - Desmopan (polyurethane) seal

Mod. VMR: Nickel-plated brass body - zinc-plated steel spring - NBR seals

Mounting

in any position

Ports

according to the different models (see tables)

Operating temperature Mod. SCS, Series VNR, Series VSO and Series VSC: 0°C - 80°C (with dry air -20°C), 32°F - 175°F

(dry air necessary down to -4° F)

Mod. VMR: -5°C - 50°C (23°F to 125°F) (with the dew point of the fluid 2°C lower at the min. working temperature)

Fluid

filtered air, without lubrication. If lubricated air is used, it is recommended to use ISO VG32 oil. Once applied the lubrication should

never be interrupted.

Automatic valves are defined as those

valves which change their state simply

as a result of compressed air being

present or absent at their inlets.

The shuttle valve “OR” gate Mod. SCS

- 668-06 enables two signals coming

alternately from two different points to

be channelled towards the same point.

The unidirectional valves Series VNR

allow operation at low pressures both

when there is a free flow and during

retention.

Quick exhaust valves Series VSC and

VSO are commonly used to increase

the speed of cylinders or for rapid

depressurization of tanks containing

compressed air.

The adjustable valves Mod. VMR 1/8-

B10 allow to maintain tank/capacity at a

constant pressure value and thus enable

a quick exhaust in the atmosphere even

in case of an internal overpressure.

»»

Mod. SCS: channelling of two

signals coming alternately

from two different points

towards the same point

»»

Series VNR: low

operating pressures

»»

Series VSC - VSO:

able to increase the

speed of cylinders

»»

Series VSC - VSO:

depressurization of tanks

containing compressed air

»»

Mod. VMR: able to maintain

pressure constant at a set

value which allows the

overpressure to exhaust