Background Image
Table of Contents Table of Contents
Previous Page  215 / 266 Next Page
Information
Show Menu
Previous Page 215 / 266 Next Page
Page Background

198

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

AUTOMATIC VALVES BSP

Automatic Valves BSP

6

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Nickel-Plated Brass Pilot-Operated Check Valve/

Blocking Valve

BSP/Metric Series VBU VBO

Swivel Design : 4mm OD Push-In Fitting Pilot

Thread Type: BSP (G1/8, G1/4, G3/8, G1/2) with Sprint Reusable PTFE/Teflon Thread Seal

These unidirectional and bidirectional

blocking valves have been realised in

order to enable mounting directly on

cylinders.

The inner design of the blocking valves

Series VBO and VBU allows a very high

flow rate and reliable operation.

These valves can be mounted directly

also on distribution and fluid control

blocks.

»»

Series VBU: unidirectional

valves with operating

pressure from 0.3 to 10 bar

»»

Series VBO: bidirectional

valves with operating

pressure from 0 to 10 bar

»»

Direct mounting on

cylinders or on distribution

and fluid control blocks

GENERAL DATA

Construction

poppet type

Valve group

unidirectional and bidirectional blocking valve (pilot-operated check and blocking valves, pilot connection 5/32” OD)

Materials

OT58 Nickel-Plated Brass Body, Buna-N seals, Teflon seal ring, internals brass

Mounting

by male thread

Ports

G1/8 - G1/4 - G3/8 - G1/2

Position

in any position

Operating temperature

0°C - 80°C (with dry air -20°C), 32°F - 175°F (dry air necessary down to — 4° F)

Operating pressure

VBU: 0,3 - 10 bar (4.35 - 145 psi), VBO: 0 - 10 bar (0 - 145 psi)

Nominal pressure

6 bar (87 psi)

Nominal flow

see graph

Nominal diam. (flow orifice) G1/8 ø 5,5 mm - G1/4 ø 8 mm - G3/8 ø 11 mm - G1/2 ø 15 mm

Fluid

filtered air, without lubrication. If lubricated air is used, it is recommended to use oil ISO VG32. Once applied, the lubrication

should never be interrupted.