Background Image
Table of Contents Table of Contents
Previous Page  213 / 266 Next Page
Information
Show Menu
Previous Page 213 / 266 Next Page
Page Background

196

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

AUTOMATIC VALVES BSP

Automatic Valves BSP

6

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Quick exhaust valves Series VSO

DIMENSIONS (in mm)

Mod.

Q (Nl/min) P > A

Q (Nl/min) A > R

P (bar)

VSO 425-M5

50

100

1

VSO 426-04

50

100

1

The models VSO 425 -M5 and VSO 426-04 are

particularly suitable to be mounted on solenoid

valves and valves incorporating a ø 4 cartridge.

Ports: M5 or ø 4 cartridge

Materials used:

- Nickel-plated brass body

- NBR seal

Q = Flow at 6 bar ∆P 1

P = Minimum working pressure

Quick exhaust valves Series VSC

DIMENSIONS (in mm)

Mod.

B D E L1 L2 SW Q (Nl/min) P > A Q (Nl/min) A > R P (bar)

VSC 588-1/8 1/8 28 17.5 36.5 25 14

650

1000

0.5

VSC 544-1/4 1/4 33 20.5 42 28.5 17

1100

2300

0.3

VSC 522-1/2 1/2 43 27 57.5 39.5 24

4500

6700

0.2

These models are particularly suitable to be

mounted directly on the cylinder mouth through

the use of a nipple. It is recommended to mount a

silencer on the outlet.

Ports: G1/8 - G1/4 - G1/2

Materials used:

- Nickel-plated brass body

- Desmopan (polyurethane) seal

Q = Flow at 6 bar ∆P 1

P = Minimum working pressure