195
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Automatic Valves BSP
6
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
AUTOMATIC VALVES BSP
Check valves Series VNR
DIMENSIONS (in mm)
Mod.
R
L
SW D
Q (Nl/min)
P (bar)
VNR-205-M5
M5
25
8
9
50
1
VNR-210-1/8 G1/8
34
13
15
600
0.2
VNR-843-07 G1/4
43
17
20
1400
0.2
VNR-238-3/8 G3/8
55
23
34.5
3000
0.02
VNR-212-1/2 G1/2
58.5
27
34.5
5800
0.02
VNR-234-3/4 G3/4
65
33
41.5
8000
0.06
The poppet-type construction of these valves allow
operation at low pressures both when there is a free
flow and during retention.
Ports: M5 - G1/8 - G1/4 - G3/8 - G1/2 - G3/4
Materials used:
- brass body (Nickel-plated for 1/4”)
- NBR seals
- stainless steel spring
Q = Flow
P = Minimum working pressure
Shuttle Valve “OR” gate Series SCS
DIMENSIONS (in mm)
Mod.
Q (Nl/min)
P (bar)
SCS-668-06
800
0.2
The selector is mounted by through holes in the
body.
Materials used:
- Aluminum body
- brass bushings
- NBR seals
- Delrin PTFE poppet
Q = Flow
P = Minimum working pressure




