Background Image
Table of Contents Table of Contents
Previous Page  257 / 266 Next Page
Information
Show Menu
Previous Page 257 / 266 Next Page
Page Background

240

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

MARKETING MATERIALS

Marketing Materials

11

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Metric Master Catalog

93-0515-0GB001

North American Fittings

& Flow Control Valves

Catalog

93-0515-USA001

North American Cylinder

& Actuator Catalog

93-0512-USA001

Wall Chart Fittings Poster

2014 CCC-USA NPTF

93-5000-USA003

North American

Valve Catalog

93-0513-USA001

North American

FRL Catalog

93-0513-USA001

Short Form

Metric Master Catalog*

93-1009-0GB021

Fitting and Flow Control

Valve Selector Guide

93-1514-USA001

NPTF Fittings Bin Labels

SUS93-5500-0013

Metric Fittings Bin Labels

SUS93-5500-0012

Pro-Fit Fittings Brochure

93-1002-0GB004

Super-Rapid Compact Fittings

Brochure

93-1002-0GB101

Trade Show Panel

94-5010-0002

BSP Fittings Poster

93-5000-0GB005

BSP Cylinder Poster

93-5000-0GB008

Marketing Materials

Camozzi Pneumatics, Inc.

2160 RedbudBlvd.

Suite 101

McKinney, Texas 75069

Tel. 972 548 8885

Fax 972 548 2110

support@camozzi-usa.com www.camozzi-usa.com

Selector Guide

Fittings & Flow Control Valves

www.camozzi-usa.com

P6510 04-06

D= D.O.T. rated fittingwith

low-temp sealsand tube

support

CD =CoatedD.O.T.

S=

Sprint

®

(Metric tube and

BSP threads)

TubeSize (OD):

Inch

02= 1/8"

53= 5/32"

04= 1/4"

05= 5/16"

06= 3/8"

08= 1/2"

Metric

3= 3mm

4= 4mm

5= 5mm

6= 6mm

8= 8mm

10= 10mm

12= 12mm

ThreadSize:

NPTF

32= 10-32UNF

02= 1/8"

04= 1/4"

06= 3/8"

08= 1/2"

BSP

M5=M5

M7=M7

1/8=G1/8

1/4=G1/4

3/8=G3/8

1/2=G1/2

BodyStyle:

ThreadType:

Pro-Fit

®

Advantages:

6510

6520

6430 6440 6500 P6525

6450 6110 6810 6555 6950 6800 6850

6593 6523

6463 6700 6580 6590

6550

6540

6560 6750 6900

Camozzi Fitting Models

93-1514-USA001 10/14

Other sizes and shapes, including composite bodies, are also available.

ShortNPTF threadwithPTFE sealing ring

Eliminates the need for thread sealant

Faster and cleanerassembly

Installs flushwith no exposed threads

Fits inNPTF andBSPPports

(1/8", 1/4", and 3/8")

P=

Pro-Fit

®

Thread

Blank=bareNPTF threads

C=Coatedwith thread

sealant

NorthAmerica

Fittings& FlowControlValvesCatalog

Edition8.6

Air thatmoves theworld

Fittings& FlowControlValvesCatalog

NorthAmerica Edition 8.6

www.camozzi-usa.com

93-0515-USA001

(October 2016)