Background Image
Table of Contents Table of Contents
Previous Page  253 / 266 Next Page
Information
Show Menu
Previous Page 253 / 266 Next Page
Page Background

236

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

TECHNICAL DATA

Technical Data

10

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Preferred sizes

International standard ISO 261 defines a detailed list of preferred combinations of outer diameter D and pitch P for

ISO metric screw threads. ISO 262 defines the following shorter list of thread dimensions – a subset of the combi-

nations listed in ISO 261 – which are selected sizes for screws, bolts and nuts:

Nominal Diameter (D/

mm)

Pitch (P/mm)

Nominal Diameter

(D/mm)

Pitch (P/mm)

1st Choice 2nd Choice Coarse

Fine

1st Choice 2nd Choice Coarse

Fine

1

0.25

16

2

1.5

1.2

0.25

18

2.5

2

1.5

1.4

0.3

20

2.5

2

1.5

1.6

0.35

22

2.5

2

1.5

1.8

0.35

24

3

2

2

0.4

27

3

2

2.5

0.45

30

3.5

2

3

0.5

33

3.5

2

3.5

0.6

36

4

3

4

0.7

39

4

3

5

0.8

42

4.5

3

6

1

45

4.5

3

7

1

48

5

3

8

1.25

1

52

5

4

10

1.5

1.25 1

56

5.5

4

12

1.75

1.5 1.25

60

5.5

4

14

2

1.5

64

6

4

The ISO metric screw threads are the worldwide most commonly used type of general-purpose screw thread. They

were one of the first international standards agreed when the International Organization for Standardization was set

ISO Metric Screw Thread

References

International standards:

• ISO 68-1: ISO general-purpose screw threads — Basic profile — Metric screw threads.

• ISO 261: ISO general-purpose metric screw threads — General plan.

• ISO 262: ISO general-purpose metric screw threads — Selected sizes for screws, bolts

and nuts.

• ISO 965-1: ISO general-purpose metric screw threads — Tolerances — Part 1:

Principles and basic data.

Equivalent national standards:

• BS 3643: ISO metric screw threads

• ANSI/ASME B1.13M: Metric Screw Threads: M Profile

The “coarse“ pitch is

the commonly used

default pitch for a

given diameter. In

addition, one or two

smaller “fine“ pitches

are defined, for use in

applications where the

height of the normal

“coarse“ pitch would

be unsuitable (e.g.,

threads in thin-walled

pipes). The terms

“coarse” and “fine“

have in this context no

relation to the manu-

facturing quality of the

thread.

up in 1947.

Designation

A metric ISO screw thread is designated

by the letter M followed by the value of the

nominal diameter D (Dmaj in the diagram

above) and the pitch P, both expressed in

millimeters and separated by

the multiplication sign “×”.

Example:

M8×1.25

If the pitch is the normally used

“coarse” pitch listed in ISO 261

or ISO 262, it is omitted.

Example:

M8 Tolerance classes

defined in ISO 965-1 can be

appended to these designations,

if required.

Example:

M10 – 6g in external

threads.