Background Image
Table of Contents Table of Contents
Previous Page  252 / 266 Next Page
Information
Show Menu
Previous Page 252 / 266 Next Page
Page Background

235

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

Technical Data

10

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

TECHNICAL DATA

Dash Size Nominal

Size (in.)

Thread

Size

Male

Thread O.D.

(in.)

Female

Thread

I.D. (in.)

-2

1/8

1/8-28

3/8

11/32

-4

1/4

1/4-19

17/32

7/16

-6

3/8

3/8-19

21/32

19/32

-8

1/2

1/2-14

13/16

3/4

-10

5/8

5/8-14

29/32

13/16

-12

3/4

3/4-14

1 1/32

15/16

-16

1

1-11

1 5/16

1 3/16

-20

1 1/4

1 1/4-11

1 21/32

1 17/32

-24

1 1/2

1 1/2-11

1 7/8

1 25/32

-32

2

2-11

1 11/32

2 7/32

Dash Size Nominal

Size (in.)

Thread

Size

Male

Thread O.D.

(in.)

Female

Thread

I.D. (in.)

-2

1/8

1/8-28

3/8

11/32

-4

1/4

1/4-19

17/32

7/16

-6

3/8

3/8-19

21/32

19/32

-8

1/2

1/2-14

13/16

3/4

-12

3/4

3/4-14

1 1/32

15/16

-16

1

1-11

1 5/16

1 3/16

-20

1 1/4

1 1/4-11

1 21/32

1 17/32

-24

1 1/2

1 1/2-11

1 7/8

1 25/32

-32

2

2-11

2 11/32

2 7/32

-32

2

2-11

1 11/32

2 7/32

Japanese Standards

PF - JIS Parallel Pipe

Threads

PF threads are functionally inter-

changeable with BSPP. This is an old

designations replaced with G.

Applicable Standards

• JIS B 202 PARALLEL PIPE

THREADS

• ISO 228/1 PIPE THREADS PT 1:

DESIGNATION, DIMENSIONS,

TOLERANCE

Japanese 30° Flare Parallel

Threads

These Japanese 30° flare male connector will mate

with a Japanese 30° flare female only.

The male and female have straight threads and a

30° seat. The seal is made on a 30° seat.

The threads on the Japanese 30° flare connec-

tor conform to JIS B 0202, which are the same as

the BSPP threads. Both the British and Japanese

connectors have a 30° seat, but they are not inter-

changeable, because the British seat is inverted.

PS - JIS Parallel

Internal Pipe Threads

(to mate with PT

threads)

Applicable Standards

• JIS B 0203 TAPER PIPE

THREADS

PT - JIS Taper Pipe

Threads

PT threads are functionally inter-

changeable with BSPT threads. This

is an old designations replaced with

and R and Rc.

Applicable Standards

• JIS B 0203 TAPER PIPE THREADS

• ISO 7/1 PIPE THREADS:

DESIGNATION, DIMENSIONS/

TOLERANCES

Japanese Tapered Pipe Thread

The Japanese tapered pipe thread connector

is identical to and fully interchangeable with the

BSPT (tapered) connector. The Japanese con-

nector does not have a 30° Flare, and will not

mate with the BSPP female.

The threads conform to JIS B 0203, which are

the same as BSPT threads.

The seal on the Japanese tapered pipe thread

connector is made on the threads.