Background Image
Table of Contents Table of Contents
Previous Page  35 / 266 Next Page
Information
Show Menu
Previous Page 35 / 266 Next Page
Page Background

18

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS NPTF

Fittings NPTF

1

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

DIMENSIONS (in inches)

Mod.

A

OD

G L

6750 53-00 5/32 0.346 0.610

6750-04-00 1/4 0.472 0.669

6750 06-00 3/8 0.602 0.827

6750 08-00 1/2 0.717 0.787

Fittings Mod. 6750

Tube Cap

DIMENSIONS (in inches)

Mod.

G

STEM

OD

L

6950 02-00 1/8 1.279

6950 53-00 5/32 1.279

6950 04-00 1/4 1.397

6950 05-00 5/16 1.594

6950 06-00 3/8 1.811

6950 08-00 1/2 1.889

Fittings Mod. 6950...

Double Stem Union

DIMENSIONS (in inches)

Mod.

G

STEM

OD

D

NPTF

H T L SW

6810 02-02 1/8 1/8 .315 .649 1.141 .472

6810 02-04 1/8 1/4 .472 .649 1.319 .551

6810 53-02 5/32 1/8 .315 .649 1.141 .472

6810 53-04 5/32 1/4 .472 .649 1.319 .551

6810 04-02 1/4 1/8 .315 .708 1.200 .472

6810 04-04 1/4 1/4 .472 .708 1.378 .551

6810 05-02 5/16 1/8 .315 .807 1.299 .472

6810 05-04 5/16 1/4 .472 .807 1.476 .551

6810 06-04 3/8 1/4 .472 .905 1.575 .551

6810 06-06 3/8 3/8 .472 .905 1.575 .748

6810 08-06 1/2 3/8 .472 .944 1.614 .748

6810 08-08 1/2 3/8 .610 .944 1.772 .866

Fittings Mod. 6810...

Male Plug-in Stem