Background Image
Table of Contents Table of Contents
Previous Page  34 / 266 Next Page
Information
Show Menu
Previous Page 34 / 266 Next Page
Page Background

17

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS NPTF

Fittings NPTF

1

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Fittings Mod. 6700...

Cartridge

DIMENSIONS (in inches)

Insertion

Force

Mod.

A

OD

F G L

S H B Kg.

Min

Kg.

Max

D H2 DE

6700 02-00 1/8 0.339 0.346 0.571 0.344 0.453 0.138 200 360 0.347 0.129 0.551

6700 53-00 5/32 0.339 0.346 0.571 0.344 0.433 0.138 200 360 0.347 0.129 0.551

6700 04-00 1/4 0.465 0.472 0.669 0.470 0.472 0.158 160 570 0.472 0.149 0.669

6700 05-00 5/16 0.543 0.551 0.709 0.549 0.551 0.236 140 400 0.551 0.129 0.748

6700 06-00 3/8 0.622 0.630 0.807 0.628 0.649 0.315 150 650 0.630 0.138 0.827

6700 08-00 1/2 0.740 0.748 0.776 0.746 0.610 0.413 150 650 0.748 0.138 0.945

* Hole tolerances: +0, -0.002 (in.)

* For plastic (non-metal) manifolds, reduce all hole dimensions

“S” by 0.02 mm (0.001 in.)

* INSTALLATION: Drill or bore hole per specifications per size

of cartridge (dimensions H and S).

* Smooth or ream hole dimensions to hole tolerances.

* Simply press fit cartridge into hole with an evenly distributed

force over the top surface.

* Removal of the collet ring is not necessary.

* Cartridge fittings are useful for installations in various

manifolds and/or distribution blocks when drilling and tapping

are not desirable.

The Dimension ‘H2’ for the press-tool should be noted and followed,

which creates a specific mechanical stop. This serves the purpose of

avoiding, (in case of any excessive insertion force used), damage to the

collet body, shape or design. Without which, could lead to some damage

or distortion of the collet bite/release ring.

Surface Finish of the gland seat required : Ra </= 0.8 microns.

Final Fit and Finish requires that the top most ridge/bite-ring of the

cartridge body be at least 1 mm below the surface of the gland chamfer.

Gland Width “S” Tolerances

+ .0’’ / - .002’’ Metal Seat Tolerance

0.5 x 45

°

Chamfer Required

Insertion Force - KG