

Operating pressure
1.0 - 10 bar, [14.5 - 145 psi]
Nominal pressure
6 bar, [87 psi]
Nominal flow
See graphs below
Nominal diameter
M5 [10-32 UNF] = 1.5mm [.059”], 1/8” = 2 mm [.079”]
1/4” = 4 mm [.157”], 3/8” = 7 mm[ .275”]
Valve group
Unidirectional and bidirectional controller, [meter-in, meter-out, and needle valve]
Construction
Needle type
Mounting
Right-angle male thread
Materials
Nickel-plated brass body, Buna-N seals, Nylon gaskets
Port sizes
M5 [10-32 UNF], 1/8”, 1/4”, 3/8”, 1/2” NPTF
Tube sizes
1/8”, 5/32”, 1/4”, 3/8”, 1/2” [O.D.]
Installation
Any position
Operating temperature
32° - 175° F, [dry air necessary down to - 4° F]
Fluid
Filtered air
Lubricant
Oil compatible with Buna-N, [ 3° - 10° E]
TECHNICAL SPECIFICATIONS
PNEUMATIC DATA
Right Angle Flow Control Valves - Series GMCU -
MCU, GSCU - SCU, GSVU - SVU, MVU, SCO, MCO
NPTF/INCH
Meter-In, Meter-Out, Needle Orifice
banjo flow controllers
Series GMCU-MCU, GSCU-SCU,
GSVU-SVU, MVU, SCO, MCO
Ports M5 [10-32 UNF], 1/8”, 1/4”,
3/8”, 1/2” NPTF
These unidirectional and bidirectional flow
controllers have been designed as small as
possible so as to be mounted directly on
valves or cylinders. The GMCU’s and GSCU’s
feature Camozzi’s new swivel design. This
design features a fully rotatable swivel design
and is constructed with a lower profile. The
great variety of adjustable fittings makes it
possible to complete the regulator with the
most suitable system in relation to the avail-
able tube.
*Qn flowrate [SCFM] determined with a supply pressure of 6 bar, [87 psi], and with a pressure drop of 1 bar, [14.5
psi].
**Dimensions are in inches
r i gh t ang l e f l ow con t ro l v a l v e s
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
126
N P T F/ I NCH
f l ow con t ro l v a l v e s & a c c e s sor i e s
4