DIMENSIONS
Mod.
Banjo
Female
Thread
A
S
H
L
Z
SW SW1
NPTF
NPTF
MCU 02F-02
1/8”
1/8” .511 .374
2.375
2.564
.551
.275
MCU 04F-04
1/4”
1/4” .453 .511
2.844
3.090
.669
.275
MCU 06F-06
3/8”
3/8” .484 .511
2.950
3.252
.748
.393
MCU 08F-08
1/2”
1/2” 1.023 .610
4.685
5.295
1.063
.669
DIMENSIONS (in inches)
Mod.
A
B
C
S
H L
Z M F SW SW1
UNF
UNF
GMCU 32F-32
10-32 10-32 .307 .433 .177 1.448 1.614 .433 .256 .315 .217
DIMENSIONS (in inches)
Mod.
OD
A
THREAD
D
S
H L
Z M SW SW1
NPTF
GMCU 53-02
5/32
1/8
.781 .315 1.775 2.011 .885 .551
.275
GMCU 04-02
1/4
1/8
.781 .315 1.775 2.011 .984 .551
.275
GMCU 04-04
1/4
1/4
.939 .472 1.994 2.227 1.063 .748
.275
GMCU 06-04
3/8
1/4
.939 .472 1.994 2.227 1.181 .748
.275
GMCU 06-06
3/8
3/8
.961 .472 2.223 2.538 1.240 .866
.393
DIMENSIONS (in inches)
Mod.
A
B
C
S
H L
Z M F SW SW1
UNF
OD
GMCU 53-32
10-32 5/32 .307 .433 .177 1.448 1.614 .709 .346 .315 .217
Meter-Out Valves Series GMCU
Meter-Out Valves Series GMCU & MCU
Meter-out unidirectional flow controller for
mounting on cylinders or valves. It has a
manual adjustment with a right-angle push
to connect tube fitting.
Meter-out unidirectional flow controller for
mounting cylinders or valves. It has a manual
adjustment with right-angle female threads.
r i gh t ang l e f l ow con t ro l v a l v e s
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
131
N P T F/ I NCH
f l ow con t ro l v a l v e s & a c c e s sor i e s
4




