

f l ow con t ro l v a l v e s & a c c e s sor i e s
4
Operating pressure
0.5 - 10 bar (7.25 - 145 psi)
Nominal pressure
6 bar (87 psi)
Nominal flow
see graph
Nominal dia.
Tube 4 ø2 mm (.079“) - Tube 6 ø3.8 mm (.150“) - Tube 8 ø5.8 mm (.228“) - Tube 10 and 12 ø8 mm (.315“)
Fluid
filtered air
Construction
needle-type
Valve group
Meter In, Meter Out, Needle Orifice flow controller
Materials
OT58 Nickel-plated brass threads and collet - technopolymer (glass-reinforced Nylon
®
66 resin) - NBR, BUNA-N seals
Mounting
by male thread
Ports
G1/8 , G1/4, G3/8, G1/2
Installation
in any position (spot face o-ring thread seal)
Operating temperature
0 - 60°C (with dry air -20°C) (32°F - 140°F, with dry air -4°F)
TECHNICAL SPECIFICATIONS
PNEUMATIC DATA
Composite Right Angle Flow Control Valves
Series TMCU-TMVU-TMCO- BSP/METRIC
Meter In, Meter Out, Needle Orifice G1/8, G1/4, G3/8, G1/2
Banjo flow controllers
Nominal diameters Ø 2 - 3.8 - 5.8 - 8 mm
The Meter In, Meter Out, Needle Orifice flow
controllers, series TMCU, TMVU, TMCO have been
designed to offer a solution with reduced overall
dimensions in combination with higher flow rate
characteristics.
Their construction allows an easy assembly on
cylinders and valves and offers the possibility of
locking the regulation screw once it has been set.
The flow regulation range which is extremely wide
and gradual has been optimized further, allowing a
very accurate flow regulation over the whole scale.
*If lubricated air is used, it is recommended to use ISOVG32 oil. Once applied the lubrication should never be interrupted.
compos i te f l ow - con t ro l v a l v e s
B S P / M E T R I C
b s p/me t r i c
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
148
Dimensions in millimeters (mm)