f l ow con t ro l v a l v e s & a c c e s sor i e s
4
Composite Flow Control Valves:
BSP Threads with Spot-Face O-Ring Seals
Features
• All metal, Nickel-Plated collet and threads
• Strong, specialized Nylon
®
compound body
material
• Specialized O-ring choices for High-Temp,
Low-Temp, Special Fluids, Food-Grade com-
patibility
• Multiple Thread sealant systems: O-Ring
Spot Face seals effectively on BSPP, BSPT or
JIS ( Rpt or Rc , G or Rg) thread ports
• Broad Range of Tube / Thread combinations
• Removable Collet and tube o-rings
• Highly accurate Flow-rate repeatability &
Higher Flow than typical brass bodied flow
control valves
• Large ¼-Turn Locking-nut
• Precise Manual knob, w/ Internal hex-key
• Full Swivel design, NPTF and Metric/BSP,
with integrated Push-In Fittings
• Meter-IN, Meter-OUT and Needle-Orifice flow
designs for assembly on valves, cylinders or
in-line use
• ANSI symbol stamped on all bodies
• Tube O.D. size stamped on all collet faces
• Meter-IN, Meter-OUT and Needle-Orifice flow
designs for assembly on valves, cylinders or
in-line use
Benefits
Collet
• Won’t break like plastic release rings and bodies; More Durable design
• Higher holding force, with easier release
• Won’t scratch tubes like “bite-ring” designs
• Less chance of micro-leakage and bubble-leaks over time due to damaged tubing
Body
• Resistant to UV exposure
• Better resistance to stress-cracking, abrasion, solvents, detergents, hydrocarbons and
other fluid media
• FDA/NSF approved materials, ( Including customized Nickel-Plating and o-ring options)
• Simplified manifold circuits with broader variety of fitting combinations and shapes to
select
• Lighter weight for End-of-Arm tooling & Robotic handling,
• Compact design reduces overall dimensions for valve & cylinder assemblies, packaging
applications and control cabinets
• 10% Reduction in Flow-Control size over previous brass bodies
Design
• Accuracy and Repeatability of Flow-Control valves allows timing circuits to be design,
faster OEM set-up and simplified MRO field installation and replacements
• Simplified manifold circuits with broader variety of Tube – Thread combinations to
select
• Lighter weight for End-of-Arm tooling & Robotic handling
• Compact design reduces overall dimensions for valve assemblies, packaging applica-
tions and control cabinets
• More compact flow capacity reduces cylinder spacing with improved overall speed
• Fine tuning of flow with manual knob or hex-key adjustment
• Convertible into “Tamper-Proof” by removing manual knob and sealing hex-key slot
• Interchangeable Inch and Metric Thread adapters for “hybrid” Fittings and Flow-control
valve requirements. ( Pro-Fit NPTF threads and BSP Spot-Face o-ring seals in opposite
port standards)
compos it e f l ow - con t ro l v a l v e s
b s p/me t r i c
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
149
B S P / M E T R I C
Dimensions in millimeters (mm)




