

f l ow con t ro l v a l v e s & a c c e s sor i e s
4
B S P / M E T R I C
b s p/me t r i c
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
154
Dimensions in millimeters (mm)
Banjo Flow Control Valves
Series SCU, MCU, SVU, MVU, SCO, MCO
Unidirectional and bidirectional flow control valves
Banjo flow control regulators
Ports M5, G1/8, G1/4, G3/8, G1/2
These unidirectional and bidirectional
flow controllers have been designed as
small as possible so as to be mounted
directly on valves or cylinders.
The great variety of adjustable fittings
makes it possible to complete the
regulator with the most suitable system
in relation to the available tube.
Only the G1/2 model is supplied
complete with banjo flow controllers.
For the other models the banjo and flow
controller is to be requested separately.
GENERAL DATA
Construction
needle type
Valve group
unidirectional and bidirectional controller
Materials
body and regulation screw: M5 = stainless steel; 1/8 - 1/4 - 3/8 - 1/2 = Nickel-plated brass bodies, plain brass adjustment screw
seals = NBR
Mounting
by male thread
Ports
M5 - G1/8 - G1/4 - G3/8 - G1/2
Installation
in any position
Operating temperature 0°C - 80°C (with dry air - 20°C)
Operating pressure
1 - 10 bar
Nominal pressure
6 bar
Nominal flow
see graph
Nominal diameter
M5 = 1,5 mm - G1/8 = 2 mm - G1/4 = 4 mm - G3/8 = 7 mm - G1/2 = 12 mm
Fluid
filtered air