f l ow con t ro l v a l v e s & a c c e s sor i e s
4
b s p/me t r i c
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
143
B S P / M E T R I C
Dimensions in millimeters (mm)
CODING EXAMPLE
P
SERIES
M
ACTUATION:
M = Manual
S = Screwdriver
CU
ASSEMBLY:
CU = on cylinders unidirectional, meter-out
VU = on valves unidirectional, meter-in
CO = bidirectional, needle-orifice valve
7
VERSIONS:
6 = needle (screwdriver operated)
7 = needle (manual operated)
04
NOMINAL DIAMETER:
02 = Ø1.5 MAX
04 = Ø2 MAX
06 = Ø4 MAX
08 = Ø7 MAX
1/8
PORTS:
M5 = M5
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
4
TUBE:
4 = Ø 4
6 = Ø 6
8 = Ø 8
10 = Ø 10
12 = Ø 12
To ensure the right choice of unidirectional flow controller, proceed as follows:
calculate the quantity of air in Nl/min (see cylinders table); determine the stroke time of the cylinder; refer to graph to see which is the right type of controller.
P M CU 7
04
-
1/8
-
4
6512
UNIDIRECTIONAL AND BIDIRECTIONAL FLOW CONTROLLERS
IDENTIFICATION OF DIFFERENT TYPES:
PSCU - PMCU = assembly directly on the cylinders
PSVU - PMVU = assembly directly on the valves
PSCO - PMCO = assembly directly on the cylinders or valves




