f l ow con t ro l v a l v e s & a c c e s sor i e s
4
b s p/me t r i c
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
155
B S P / M E T R I C
Dimensions in millimeters (mm)
6512
UNIDIRECTIONAL AND BIDIRECTIONAL FLOW CONTROLLERS
IDENTIFICATION (SEE CODING EXAMPLE)
Flow Qn (Nl/min.) from 2 → 1 with controller OPEN: 70
Flow Qn (Nl/min.) from 2 → 1 with controller CLOSED: 33
Qn = supply pressure of 6 bar and with ΔP = 1 bar at the outlet
N° = number of screw turns.
CODING EXAMPLE
M CU 7 02 -
M5
M
ACTUATION:
M = Manual
S = Screwdriver
CU
ASSEMBLY / VALVE TYPE:
CU = directly on double-acting cylinders / unidirectional
VU = directly on valves / unidirectional
CO = directly on valves exhaust / bidirectional
7
VERSIONS:
6 = needle (screwdriver operated)
7 = needle (manual operated)
02
NOMINAL DIAMETER:
02 = ø 1,5 max
04 = ø 2 max
06 = ø 4 max
08 = ø 7 max
10 = ø 12 max
M5
PORTS:
M5 = M5
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
1/2 = G1/2
To ensure the right choice of unidirectional flow controller, proceed as follows: calculate the quantity of air in Nl/min (see cylinder Table); determine the stroke time of the cylinder;
refer to graph to see which controller is the right type.




