

Valve group
5-way/2-position (Series 3); 3-way/2-position (Series 2)
Construction
Spool-type (servocontrolled) (Series 3); Poppet type (Series 2)
Materials
Anodized body, stainless steel spool, Buna-N seals, plastic casing nylon; brass poppet (Series 2)
Assembly
Valve built into the pedal body
Threaded port sizes
Series 3: 1/4” NPTF, Series 2: 5/32” OD, or 10-32 UNF
Installation
On the floor
Operating temperature
32°F -125°F (dry air necessary down to 14° F)
Lubricant
Not required; otherwise oil compatible with BUNA-N seals (3°-10°E) (ISOVG32 grade; 32 centistrokes)
Construction
Deviation single-pole contact microswitch
Assembly
Built into the pedal body
Port
By means of wire PG9
Installation
On the floor
Operating temperature
32°F -125°F
Operating pressure
2.5 - 10 bar (36 to 145 psi)
Rated pressure
6 bar (87 psi)
Rated flow
Qn = 860 NL/Min., (30.36 SCFM)
CV Rating
.91
*Qn flowrate (SCFM) determined with a supply pressure of 6 bar (87 psi), and with a
pressure drop of 1 bar (14.5 psi).
**Dimensions are in millimeters
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
22
m a n u a l v a l v e s
1
Dimensions in millimeters (mm)
10-32 UNF, 5/32" OD: 3-way/2-position (Series 2)
10-1/4” NPTF, 5-way/2-position (Series 3)
Foot Pedal - Pneumatic
Cv = .06 - .91
with Normally Closed/Normally Open contacts
10-32 UNF, 5/32” OD, 3-way/2-position Normally Closed
Foot Pedal - Electrical
Series 2 Foot Pedal
The pedals can be supplied either in the
pneumatically-operated or in the electrically-operated
version. The pneumatically-operated type is available
with a 5-way/2-position valve and 1/4” front ports which
allow the fittings and silencers to be assembled more
easily. A 3-way/2-position version can be obtained by
simply plugging one of the two outlet ports, (2 or 4).
The electrically-operated type is available with a deviation
single-pole contact micro-switch and a front wire outlet
(PG9). The pedal can be operated as spring return or
Detented, by switching the selector placed under the small
red door as shown on the drawing (x).
TECHNICAL SPECIFICATIONS Mod. 354N-925TF
TECHNICAL SPECIFICATIONS Mod. 3E2-925TF
PNEUMATIC DATA Mod. 354N-925TF
Cv = .06 - .91