

Valve group
2/2, (way/positions)
Construction
Ball valve
Mounting
In-line
Materials
Brass body (2960), Nickel-Plated brass body (2930 and 2940), Chrome-Plated Brass Body (2930N)
Zinc-plated steel handles (2940 and 2960), all others nylon
Plastic handles (2930), Hardened chrome-plated brass ball
Teflon seat (P.T.F.E.), O-rings in Viton
Threaded port sizes
1/8”, 1/4”, 3/8”, 1/2” NPTF (2930)
1/4”, 3/8”, 1/2”, 3/4”, 1”, 1-1/4”, 1-1/2”, 2” NPTF (2940)
Installation
In-line
Operating temperature
Series 2940 - 4°F to 300°F
Series 2960 - 4°F to 340°F
Series 2930 5° to 300°F
Fluid
Filtered air (for others, check with factory)
Working pressure
Series 2940: 1/4”, 3/8”, 1/2”
710 psi
2-1/2” -
260 psi
3/4”, 1”
570 psi
3”
-
230 psi
1-1/4”, 1-1/2”
430 psi
4”
-
200 psi
2” - 360 psi
Series 2930: 1/8”,1/4”, 3/8”, 1/2” 450 psi
Series 2960: All sizes
400 psi
Nominal flow
Full flow design
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
26
m a n u a l v a l v e s
1
Dimensions in millimeters (mm)
TECHNICAL SPECIFICATIONS
PNEUMATIC DATA
Series 2930, 2930N, 2940, 2960
Ball Valves - Full Flow Design - NPTF/INCH
Ports 1/4”, 3/8”, 1/2”, 3/4”, 1”, 1 1/4”,
1 1/2”, 2”, 2 1/2”, 3”, 4”, NPTF
Nickel-Plated (2930 and 2940), Chrome-Plated (2930N) and
Plain Brass (2960)
Electroless nickel-plated: this plating offers
excellent corrosion resistance, and is an FDA-
approved material, making the Camozzi ball
valve suitable for food packaging, chemical
processing, medical, dental, water treatment,
and printing markets, in addition to standard
application.