

Mod.
Symbol
354N-925TF
VN18 - VN19
Mod.
234-925
235-925
Operating pressure = 2 - 8 bar
Flow rate = 60 Nl/min.
CONTACT RATING
Load (A)
Amps
Nominal
Voltage
resistive
N.C. N.O.
light
N.C. N.O.
inductive
N.C. N.O.
motor
N.C. N.O.
VAC
125 V
15
3 1.5
15
5
2.5
250 V
15
2.5 1.25
15
3
1.5
480 V
3
1.5 0.75
2.5
1.5 0.75
VDC
8 V
15 15
3 1.5 15 10
5
2.5
14 V
15 15
3 1.5 10 10
5
2.5
30 V
6
6
3 1.5
5
5
5
2.5
125 V 0.4 0.4 0.4 0.4 0.05 5 0.05 0.05
250 V 0.2 0.2 0.2 0.2 0.03 0.03 0.03 0.03
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
23
m a n u a l v a l v e s
1
Dimensions in millimeters (mm)
Note: 1.
The inductive load is considered to have
a load factor equal to 0.4 (a.c.) and a time
constant equal to max. 7 m sec. (d.c.).
2.
Light load means a load with start current
equal to ten times the nominal current value.
3.
Motor load means a load with a starting current
equal to six times the nominal current value.
Mod. 3E2-925 ELECTRICAL DATA
Pneumatic - operated pedal Mod. 354N-925TF
Actuating forrce at 6 bar: 17N (3.82 lbs)
X
DETAIL*
SELECTOR*
Actuating forrce at 6 bar: 17N (3.82 lbs)
X
DETAIL*
SELECTOR*
* Selector function allows user to choose spring return or Detented operation
* Selector function allows user to choose spring return or Detented operation
Pneumatic foot operated pedal Series 2
Cv = .06
1/4 NPTF
Cv = .06