Mod.
454-015-194TF
Mod.
454-011-294TF
Mod.
458-015-195TF
Mod.
458-011-295TF
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
44
m e c h a n i c a l v a l v e s
2
Dimensions in millimeters (mm)
Operating pressure = 2.5 - 8 bar (36 - 116 psi)
Flow rate = 1250 Nl/min. (44.1 SCFM)
Actuating force at 6 bar = 6 N (1.35 lbf)
Valves Mod. 454-015-194TF
Cv = 1.31
Operating pressure = 2 - 8 bar (29 - 116 psi)
Flow rate = 1250 Nl/min. (44.1 SCFM)
Actuating force at 6 bar = 6 N (1.35 lbf)
Valves Mod. 454-011-294TF
Cv = 1.31
Operating pressure = 2.5 - 8 bar (36 - 116 psi)
Flow rate = 650 Nl/min. (22.95 SCFM)
Actuating force at 6 bar = 4 N (.9 lbf)
Valves Mod. 458-015-195TF
Cv = 0.68
Operating pressure = 2 - 8 bar (29 - 116 psi)
Flow rate = 650 Nl/min. (22.95 SCFM)
Actuating force at 6 bar = 4 N (.9 lbf)
Valves Mod. 458-011-295TF
Cv = 0.68
Cv = .68 - 1.31