1/8” = 650 NL/min. (22.95 SCFM) Cv = 0.68
Operating pressure
2.5 - 8 bar (36 - 116 psi) for single-pilot models
2 - 8 bar (29 - 116 psi) for double-pilot models
Nominal Flow
Qn: 1/4” = 1250 NL/min. (44.1 SCFM) Cv = 1.31
1/8” = 650 NL/min. (22.95 SCFM) Cv = 0.68
Construction
spool-type (servocontrolled); internal pilot-pressure spool plunger
Valve Function
3-way/2-position, 5-way/2-position
Materials
Anodized body, stainless steel spool, NBR seals
Ports
1/8”, 1/4” NPTF
Operating Temperature
32° - 175°F (dry air necessary down to -4°F)
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
42
m e c h a n i c a l v a l v e s
2
Dimensions in millimeters (mm)
3-way/2-pos i tion and 5-way/2-position
Ports 1/8”, 1/4” NPTF
Series 4
Cv = 0.68 - 1.31
1/8" & 1/4" Mechanically Operated Sensor Valves
Pneumatic data
General data
In order to facilitate the use of limit switch valves in
applications where very low actuating forces and high
flowrates are required, Series 4 valves are equipped with
new mechanical devices designed for this purpose. The 4
Series includes one or two minivalves depending on the
function which the valve must perform.*
The mini valves reduce the actuation force required to
operate the main valve.
The functions available are as follows:
- 5-way/2-position (monostable) - spring-return
- 5-way/2-position (bistable) - double-pilot detented
*The mini-valves utilize a poppet valve to pilot-pressure
the main spool plunger.
Cv = .68 - 1.31




