

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
43
m e c h a n i c a l v a l v e s
2
Dimensions in millimeters (mm)
Coding
Operating pressure = 2.5 - 8 bar (36 - 116 psi)
Flow rate = 650 Nl/min. (22.95 SCFM)
Actuating force at 6 bar = 6N (1.35 lbf)
Valves Mod. 458-015-194TF
Cv = 0.68
Operating pressure = 2 - 8 bar (29 - 116 psi)
Flow rate = 650 Nl/min. (22.95 SCFM)
Actuating force at 6 bar = 6 N (1.35 lbf)
Valves Mod. 458-011-294TF
Cv = 0.68
* Valves operate by internal pilot pressure against plunger when manual/mechanical poppet valves are actuated.
3
SERIES:
3
4
3
FUNCTION:
3 = 3/2-way NC
4 = 3/2-way NO
5 = 5/2-way
8
PORTS:
8 = 1/8 NPTF
4 = 1/4 NPTF
D15
D15 = pressure drop/spring
015 = pressure/spring
011 = pressure/pressure
9A5
ACTUATION
9A5 = lever sensor, spring return
194 = plunger sensor, spring return
294 = plunger sensor, bistable
195 = lever/roller, spring return
295 = lever/roller, bistable
TF
TF = NPTF ports
blank = BSP ports
3 3
8
-
D15
-
9A5
TF
Cv = .68