Background Image
Table of Contents Table of Contents
Previous Page  1088 / 1144 Next Page
Information
Show Menu
Previous Page 1088 / 1144 Next Page
Page Background

Products designed for industrial applications.

General terms and conditions for sale are available on

www.camozzi.com.

5

Series VEM compact ejectors

VACUUM >

CATALOGUE

>

Release 8.7

/2.20.02

5

VACUUM

CODING EXAMPLE

VE

SERIES

VE = Vacuum ejector

M

VERSION

M = compact, mini

05

NOZZLE DIAMETER

05 = 0,5 mm

07 = 0,7 mm

10 = 1,0 mm

C

VALVE FUNCTION

C = NC (suction OFF when not activated)

A = NO (suction ON when not activated)

2

VERSION

2 = with Blow-off valve

VE

VALVE TYPE

VE = without air saving system, with electronic vacuum switch

VE M -

05

C

2

-

VE

TECHNICAL DATA

Mod. Ø nozzle

(mm)

Degree of

evacuation (%)

Max. Suction

rate (l/min)

Max. Suction

rate (m³/h)

Air consumption

(l/min)

Air cons. during

evac. (m³/h)

Air cons. during

evac. (l/min)

Noise level workp.

gripped [db(A)]

Noise level

free [db(A)]

Optimum operating

pressure (bar)

Weight

(kg)

Temperature

range

VEM-05 0,5

85

6

0,4

13

0,8

26

62

62

4,5

0,08 0 / 45°C

VEM-07 0,7

85

12

0,7

21

1,3

26

67

70

4,5

0,08 0 / 45°C

VEM-10 1

85

23

1,4

46

2,8

26

73

76

4,5

0,08 0 / 45°C

TECHNICAL DATA

EJECTOR SYSTEM:

1 = Suction valve 5 = Filter

2 = Blow-off valve 6 = Silencer

3 = Vacuum switch 7 = Body

4 = Vacuum inlet 8 = Compressed air inlet