Background Image
Table of Contents Table of Contents
Previous Page  1086 / 1144 Next Page
Information
Show Menu
Previous Page 1086 / 1144 Next Page
Page Background

Products designed for industrial applications.

General terms and conditions for sale are available on

www.camozzi.com.

5

Series VEC compact ejectors

VACUUM >

CATALOGUE

>

Release 8.7

/2.15.06

5

VACUUM

Connector Mod. 121-8.. for Mod. VEC-10 and VEC-15

Mod.

description

colour

L = cable length (mm)

cable holding

121-803

crimped cable

black

300

crimping

121-806

crimped cable

black

600

crimping

121-810

crimped cable

black

1000

crimping

121-830

crimped cable

black

3000

crimping

Connector Mod. 126-... DIN 43650 pin spacing 8 mm

For Mod. VEC-20 and VEC-25

Mod.

description

colour

working

voltage

cable length

[ L ]

cable

holding

tightening

torque

126-550-1 moulded cable,

without electronics

black

-

1000 mm -

0.3 Nm

126-800 connector, without

electronics

black

-

-

PG7

0.3 Nm

126-701 connector, varistor

+ Led

transparent

24 V AC/

DC

-

PG7

0.3 Nm

1 = 90° adjustable connector

Circular M8 4-pole connectors, Female

With PU sheathing, non shielded cable.

Protection class: IP65

Mod.

Type of connector

Cable length (m)

CS-DF04EG-E200

straight

2

CS-DF04EG-E500

straight

5

CS-DR04EG-E200

90°

2

CS-DR04EG-E500

90°

5