NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 372

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Proximity Switches
7
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
Proximity Switches
349
The maximum load (W) which the contacts are able to tolerate
is that indicated in the section “General data”, i.e.
- 20
W for direct current ( DC )
- 30
VA for alternating current ( AC )
The effective load allowed depends on the operating voltage
(
minimum 12 V, maximum 220 V) as shown in the following
graph.
Note: this graph was obtained from practical tests performed
using a load consisting of our Series A and 6 solenoid valves,
at an operating speed of one stroke per second.
For higher operating speeds, your are advised to contact our
technical department.
CONNECTION
-
For inductive loads = solenoid valves, electrical magnets,
relay.
To connectors = terminals 1 - 2
-
For capacitive loads = circuit with remaining tension (see PLC
controls)
To connectors = 1 - 3
Note: For connections with wires of approximately 10m, the
connection shall be made as for a capacitive load.
MAXIMUM LOADS
For maximum loads see relative diagram, those loads are valid
only for inductive loads. For capacitive loads, using clamp 3
(
or black wire) load must not exceed 80 mA and load must be
given by PLC or, for electrical circuits, by microrelay or micro
solenoid valves with 2W maximum consumption.
Note: When operating with direct current, clamp 1 must
always be connected to the positive outlet (+). In cases where
commands are given from the PLC and logic NPN, clamp 1
must be connected to the inlet. In cases where commands
are given from the PLC and logic PNP, clamps 2 or 3 must be
connected to the inlet.
LEGEND:
C1 = capacitive load
C2 = inductive load
Maximum contact load
TECHNICAL DATA
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,362,363,364,365,366,367,368,369,370,371 373,374,375,376,377,378,379,380,381,382,...406
Powered by: Camozzi Pneumatics Inc.