NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 370

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Proximity Switches
7
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
Proximity Switches
347
Proximity Switches
Series CSN
Reed switch
The electrical proximity switch mod. CSN 2032-0 consists of a Reed switch complete with
an electronic protection circuit and a red LED indicator all encapsulated in an insulated
sealed casing.
It is designed so that it can be fixed directly
on the tie-rod by means of two screws
which assure the position longitudinal to the
cylinder axle; and with a third screw for the
anti-rotation positioning. The three terminals
are indicated by the numbers 1, 2 and 3
and enable the following connections to be
made (see the scheme).
»
»
Integrated clamp for direct
mounting onto tie-rods, Series
60
ISO w/32mm - 100mm bore
»
»
Integrated DIN 43650-
B connection w/ LED
GENERAL DATA
Mod.
CSN 2032- 0
Voltage
from 12 to 220V AC and DC
Protection
IP54 / IP65 with connector DIN 43650
Material
glass-reinforced PA
Mounting
bracket for tie rod ø 6 – ø 10
Signalling
integrated red LED
Electrical connection DIN 43650 connector, Mod. 122-800
Max. current
1.5
A
Max. load
20
W DC - 30 VA AC
Actuating time
≤ 2 ms
Actuating tolerance
± 1mm
Operating temperature - 25°C – + 75°C, ( -13°F - 167°F )
Type of contact
NO (normally open)
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,360,361,362,363,364,365,366,367,368,369 371,372,373,374,375,376,377,378,379,380,...406
Powered by: Camozzi Pneumatics Inc.